1/8 DIN Economical Thermocouple Meter |
| DP24-T |
|
 |
|
|
|
 |
The DP24-T is an accurate, reliable, economical digital panel meter for use with thermocouples J, K, T, E, R, S, N, or J DIN. Simple front panel programming allows selection of MAX or MIN (peak or valley) temperatures. Connections for thermocouple input, power or external display hold switch are made with plug-in screw terminal connectors. The DP24-T features a compact panel depth of only 104 mm (4.10"), allowing for mounting in areas with limited panel depth. After scaling, the front keypad can be locked out to avoid unauthorized changes, and an optional button cover for the lower front bezel can be snapped into place. Omega also offers this model in a single channel MDS24 or ten channel MDSS24 series benchtop configuration. For process measurement, refer to the Related Links below for the DP24-E series.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DP24-T-GN-DC Process monitor with green LED display and 9-32 Vdc power, $320.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
|
|
|
 |
 |
|
|