Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Economical Strain Indicators with Built-in Sensor Excitation
Discontinued

DP25-S   
5 year warranty CE
 
DP25-S:Economical Strain Indicators with Built-in Sensor Excitation
Discontinued
Click for larger image.
   
4-Digit Display, -1999 to 9999 counts
Excitation Supply, Front Panel Tare and Peak Hold Standard
Accepts Voltage, Current or Millivolt Inputs
Easily Scaled to Display Readings in Engineering Units
5, 10, 12 or 24 Volt Excitation Available
Analog Output and Dual Alarm Relays Optional

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Superceded by the DP25B-SThe OMEGA ® DP25-S is a low cost digital panel meter for use with voltage, current or bridge-type transducers. For bridge sensors, the DP25-S has a ratiometric input to correct for variations in excitation voltage. Standard features include a front panel tare button and a peak hold feature. Options include dual 6 amp alarm relays and a scalable analog output configurable for 0 to 10 V or 4 to 20 mA.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP25-S    Consult sales   Digital strain gage panel meter, 115 Vac power  
 DP25-S-A    Consult sales   Digital strain gage panel meter with analog output, 115 Vac power  
 DP25-S-R    Consult sales   Digital strain gage panel meter with dual alarms, 115 Vac power  
 DP25-S-AR    Consult sales   Digital strain gage panel meter with analog output and dual alarms, 115 Vac power  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3)
DP25-S
  
Option Descriptions
(1) Power Options
  Select
for 115 Vac power
-230 for 230 Vac power
-DC10/32 for 10 to 32 Vdc power
-DC26/56 for 26 to 56 Vdc power
(2) Output Options
  Select
for no options
-A for scaleable analog output
-R for dual alarm relays
-AR for analog and relay options
(3) Display Color
  Select
for red LED display
-GN for green LED display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DP25-S and DP25B-S - Strain Gage Meter Quick Start Manual
   Download  DP25-S and DP25B-S - Strain Gage Panel Meter Full Manual
   
Keywords:Economical Strain Indicators with Built-in Sensor Excitation