1/8 DIN Precision Thermistor Meter/Controller |
| DP25-TH |
|
 |
|
|
|
 |
The DP25-TH Series combines the
features of a controller, monitor and
temperature limit alarm into one easyto-
use digital meter for applications
that require maximum versatility. The
DP25-TH accepts most popular
thermistor inputs such as Series 400
and 700 sensor inputs and has high
accuracy. Optional dual Form C relays
for control or alarm are available.
Relay models offer the choice of linear
or proportional analog output.
Panel Punches are available for this product, see related links below.
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator's manual.
Ordering Example: (1) DP25-TH-AR-DC26/56 Thermistor Input Meter/Controller with dual 6A Relays and Analog Output. Power required: 26 to 56Vdc, $520.00, plus (1) ON-405-PP Thermistor Air Monitoring Sensor, $77.00, $520.00 + 77.00 = $597.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
DP25-TH - Thermistor Indicator/Controller
|
|
Download
DP25-TH - Thermistor Indicator/Controller Quick Start Manual
|
|
Related Products
|
|
|
|
 |
 |
|