1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals

DP25-VRMS & DP25-CRMS   
 
DP25-VRMS & DP25-CRMS:1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals
   
$360.00  DP25-VRMS
PLACE ORDER
5 year warranty CE
AC Voltage and Current Inputs
High 0.1% of Reading Accuracy
4-Digit, 14 Segment LED Display, Red or Green
Exceptional Noise Rejection
Current or Voltage Inputs
Peak and Valley Detection
Front Panel Configuration
Optional Dual 6 Amp Relays, Analog Output, RS232, RS485

View related products - Test Meters - Electrical

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DP25-RMS Series digital panel meter features high accuracy, 4 digits, and ac and true-RMS scalable inputs. The 4 digit, 14-segment alphanumeric display ensures easy reading and reconfiguration. This meter uses an integrated circuit that computes the true root-mean-square value of complex input signals. ac voltage measurements with a frequency of up to 5 kHz can be measured.

The DP25-RMS has the capability to capture and display both peak and valley levels of input signals. A dual 6 amp relay is available and can be configured to provide on/off control. An isolated analog output is available, which can be configured for 4-20 mA or 0-10 Vdc. RS232 and RS485 communication capability is also available. The true RMS AC input makes this meter an ideal instrument for use in power monitoring, piezoelectric sensors, signal conditioning, and many other applications.

The To Order box reflects base models only. In order to configure a part number with options, use the part number builder below.

Panel Punches are available for this product here.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DP25-VRMS  DP25-VRMS In Stock   $360.00    Meter Input Ranges: 0-1V, 0-10 V, 0-100 V, 0-750 V  
    DP25-CRMS In Stock   $360.00    Meter Input Ranges: 0-1 mA, 0-10 mA, 0-100 mA, 0-1 A, 0-5 A  
 Accessories
Click to expand/minimize a list of what others bought with the DP40-9SC2  DP40-9SC2 In Stock   $30.00    9-pin serial connector for RS232  
    DP40-9SC4 In Stock   $30.00    9-pin serial connector for RS485  
    DP40-25SC2 In Stock   $30.00    25-pin serial connector for RS232  
    DP40-25SC4 In Stock   $30.00    25-pin serial connector for RS485  
All dollar amounts on this site are shown in US currency.

 Note: Individual ranges are dip switch selectable. The meter comes factory set at the highest range.
 Ordering Example: (1) DP25-VRMS-AR is a High Accuracy True RMS Voltage Input Indicator with Dual 6 Amp Relays and an Analog Output Option. , $510.00
 Part Number Builder
(1) (2)   
D
D
P
P
2
2
5
5
-
-
Qty:

Option Descriptions
(1) Input Type
  Select
VRMS for Voltage
CRMS for Current
(2) Options
  Select
Nothing(leave field blank) for No Option
-230 for 230 Volt AC Power
-230-ARS2 for 230 Volt AC Power with Analog Output Dual 6 Amp Mechanical Relays and RS232 Communications
-A for Analog Output
-A-S2 for Analog Output with RS232 Communications
-AR for Analog Output with Dual 6 Amp Mechanical Relays
-ARS2 for Analog Output with Dual 6 Amp Mechanical Relays and RS232 Communications
-R for Dual 6 Amp Mechanical Relays
-S2 for RS232 Communications
-S4 for RS485 Communications
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download DP25-CRMS and DP25-VRMS - True RMS Meter
   Download DP25-CRMS and DP25-VRMS - Serial Communication
   Download DP25-CRMS and DP25-VRMS - Quck Start Manual
   
Keywords:1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals, ultrasonic flow ultrasonic flow sensors ultrasonic gas meters volumetric flow meter

   Back to topBack to top




MMV | 79 | 011