Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN RTD Temperature Meter / Controller

DP25B-RTD   
5 year warranty CE
 
Temperature controller / panel meter
DP25B-RTD:1/8 DIN RTD Temperature Meter / Controller
Click for larger image.
   
$ 250.00  DP25B-RTD
Big Bright LED Display
Peak Recall
Dual Programmable Setpoints
Optional Analog Output
Optional Latching/ Non-Latching Relays

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.

PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, RTD, Dual/Differential Thermocouple, Dual/Differential RTD, Process (DC voltage and current) Strain Gage, pH, ORP.

The DP25-RTD accepts 3-wire 100 ohm platinum RTD inputs (alpha = 0.00385) and has an accuracy of ±0.5°C. Standard features include resolution of 0.1° or 1.0°, °F or °C indication.


SPECIFICATIONS
Input: RTD 100ohm Pt (0.00385 curves) 2, 3 and 4 wire selectable
Relay Outputs: 2 Form C (SPDT) relays, rated 5 Amp 250 Vac; programmable for active high/low alarms with latching/non-latching relays (optional).
Relay Hysteresis: programmable from 0 to 9999
Analog Output: Scalable 0-10 Vdc or 4-20 mA (optional)
Accuracy: ±0.50°C after 30 min. warm-up
Temperature Coefficient: ±50 PPM/°C
Read Rate: 3/sec
Step Response: 2 seconds
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC.
NMR: 60 dB
CMR: 120 dB
Input Resistance: 100 Mohms
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Dimensions: 48 H x 96 W x 152 D mm (1.89" x 3.78" x 6.0")
Panel Cutout: 45 x 92 W mm (1.772" x 3.622")

AC Power Unit:
Power:
115 Vac or 230 Vac ±10%; 50-60 Hz, 8 watts max.
DC Power Unit:
Power:
10-32 Vdc or 26-56 Vdc; 7 watts max.



 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP25B-RTD In Stock   $250.00    Input Meter (RTD) with excitation, basic unit  
 DP25B-RTD-230 1 Week   $250.00    Input Meter (RTD) with excitation, basic unit, 230 Vac  
 DP25B-RTD-A In Stock   $330.00    Input Meter (RTD) with excitation, and Analog Output  
 DP25B-RTD-AR In Stock   $400.00    Input Meter (RTD) with excitation, Analog Output and Dual 5A Relays  
All dollar amounts on this site are shown in US currency.

 Note: Power Options are not field installable. All units come complete with a operator’s manual.
 Ordering Example: (1) DP25B-RTD Input Meter (RTD) with excitation, basic unit , $250.00
 Part Number Builder
(1) (2) (3)
DP25B-
  
Option Descriptions
(1) TYPE
  Select
RTD for Pt RTD 100ohm 385 curve 2 3 4 wire
TC for J K T JDIN thermocouple Inputs
(2) Power Options
  Select
for 115 Vac power leave blank
-230 for 230 Vac power
-DC10/32 for 10 to 32 Vdc power
-DC26/56 for 26 to 56 Vdc power
(3) Output Options
  Select
for no options leave blank
-A for scaleable analog output
-R for dual alarm relays
-AR for analog and relay options
-AI-R for isolated analog outputs and relay options
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DP25-RTD and DP25B-RTD - Quick Start Manual Programmable Digital RTD Meter
   Download  DP25-RTD and DP25B-RTD - Programmable Digital RTD Meter
   
Keywords:RTD temperature controller, digital temperature instrument, temperature meter, temperature monitor, RTD input instruments, digital indicator, DP25-R, DP25, panel meter, doppler flow measurement insulated thermocouple wire ultrasonic gas meters