Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN Dual Input Indicator/Controller which can be used for Differential Temperature Measurement

DP26 Series   
5 year warranty CE
 
Dual Input Temperature Indicator
DP26 Series:1/8 DIN Dual Input Indicator/Controller which can be used for Differential Temperature Measurement
Click for larger image.
   
$ 345.00  DP26-TC
Temperature Displayed as T1-T2, T1 or T2
J, K, T or J DIN Thermocouple Input, User Selectable
Optional Programmable Analog Output
Optional Two Form C , 5 Amp Relays, Each Relay Independently Assignable to T1, T2, or T1-T2
One Touch Tuning in Proportional Mode
Peak Memory with One-Touch Recall

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DP26 differential temperature meter is a versatile dual input indicator/controller. The touch of a button toggles the display between T1, T2 and T1-T2. Analog output is optional, using any of the three values available. The optional control relays for alarms or on-off control can be tied to T1, T2 or T1-T2. The user selects J, K, T or J DIN thermocouple input from the front panel. The units of measure can be switched between °F and °C with the front panel pushbuttons. The optional analog output can function as retransmission of temperature (assignable to T1, T2, or T1-T2) or be assigned to Setpoint #1 and used as a proportional control output. Setpoint #1 will still continue to operate as a setpoint, while the analog output of either 4-20 mA or 0-10 V can be used to proportionally control an external process.

Panel Punches are available for this product here.



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    DP26-RTD In Stock   $345.00    Differential Temperature Meter, RTD Input  
    DP26-RTD-230 In Stock   $345.00    Differential Temperature Meter, RTD Input, 230 Vac  
    DP26-RTD-A In Stock   $415.00    Differential Temperature Meter, RTD Input, Analog Output  
    DP26-RTD-AI-R In Stock   $505.00    Differential Temperature Meter, RTD Input, Isolated Analog Output, Relay Output  
    DP26-RTD-AI-R-230 In Stock   $505.00    Differential Temperature Meter, RTD Input, Isolated Analog Output, Relay Output, 230 Vac  
    DP26-RTD-AI-R-DC10/32 In Stock   $600.00    Differential Temperature Meter, RTD Input, Isolated Analog Output, Relay Output, 10 to 32 Vdc  
    DP26-RTD-GN-R In Stock   $425.00    Differential Temperature Meter, RTD Input, Green Display, Relay Output  
    DP26-RTD-GN-AR In Stock   $495.00    Differential Temperature Meter, RTD Input, Green Display, Analog Output, Relay Output  
Click to expand/minimize a list of what others bought with the DP26-RTD-R  DP26-RTD-R In Stock   $425.00    Differential Temperature Meter, RTD Input, Relay Output  
    DP26-TC In Stock   $345.00    Differential Temperature Meter, Thermocouple Input  
    DP26-TC-230 In Stock   $345.00    Differential Temperature Meter, Thermocouple Input, 230 Vac  
    DP26-TC-230-GN In Stock   $345.00    Differential Temperature Meter, Thermocouple Input, 230 Vac, Green Display  
    DP26-TC-A In Stock   $415.00    Differential Temperature Meter, Thermocouple Input, Analog Ouput  
    DP26-TC-AI-R In Stock   $505.00    Differential Temperature Meter, Thermocouple Input, Isolated Analog Output, Relay Output  
    DP26-TC-AI-R-230    Consult sales   Differential Temperature Meter, Thermocouple Input, Isolated Analog Output, Relay Output, 230 Vac  
    DP26-TC-AI-R-DC10/32 In Stock   $600.00    Differential Temperature Meter, Thermocouple Input, Isolated Analog Output, Relay Output, 10 to 32 Vdc  
    DP26-TC-AR In Stock   $495.00    Differential Temperature Meter, Thermocouple Input, Analog Output, Relay Output  
    DP26-TC-DC10/32 In Stock   $440.00    Differential Temperature Meter, Thermocouple Input, 10 to 32 Vdc  
    DP26-TC-DC10/32-AR In Stock   $590.00    Differential Temperature Meter, Thermocouple Input, 10 to 32 Vdc, Analog Output, Relay Output  
    DP26-TC-DC10/32-R In Stock   $520.00    Differential Temperature Meter, Thermocouple Input, 10 to 32 Vdc, Relay Output  
    DP26-TC-DC26/56 In Stock   $465.00    Differential Temperature Meter, Thermocouple Input, 26 to 56 Vdc  
    DP26-TC-GN In Stock   $345.00    Differential Temperature Meter, Thermocouple Input, Green Display  
    DP26-TC-GN-A In Stock   $415.00    Differential Temperature Meter, Thermocouple Input, Green Display, Analog Output  
    DP26-TC-GN-AR In Stock   $495.00    Differential Temperature Meter, Thermocouple Input, Green Display, Analog Output, Relay Output  
    DP26-TC-GN-R In Stock   $425.00    Differential Temperature Meter, Thermocouple Input, Green Display, Relay Output  
    DP26-TC-R In Stock   $425.00    Differential Temperature Meter, Thermocouple Input, Relay Output  
All dollar amounts on this site are shown in US currency.

 Note: Display and Output Options are not Field Installable.
 Ordering Example: (1) DP26-TC-GN-AR differential thermocouple indicator for J, K, T or J DIN inputs, with green display, analog output, dual 5 A relays and 115 Vac power, $345 + 80 + 70 = $495, $495.00

 Related Links - Manual
 Product Manual
   Download  DP26-RTD - Differential Temperature Meter with RTD
   Download  DP26-RTD - Differential Temp Meter - RTD FULL Manual
   Download  DP26-TC - Differential Temp Meter - Thermoocuple Quick Start Manual
   Download  DP26-TC - Differential Temp Meter - Thermoocuple FULL Manual
   
Keywords:1/8 DIN Dual Input Indicator/Controller which can be used for Differential Temperature Measurement, doppler transducer proximity transducer room heater used borescope