Front Keypad Scaling to Display in Engineering Units
Tracks Min/Max Readings
Three Programmable Alphas for Engineering Units e.g. “psi”
Two Process, One Rate and One Deviation Alarm (optional)
Two Optional Timers
Built-in Buzzer to Sound Alarm
Displays Change in Process
Tracks Process Run Time
Programmable Time-base to Indicate Rate of Change
Remote Tare and Display Hold
Indicates Setpoint Deviation
RS-232 or RS-485 Option
Password for Program Security
Relay Status Indication
Compact 1 /8 DIN (cutout)
Offers Eight Display Modes: a) Display process e) Display rate b) Display deviation f) Display change c) Max reading g) Min reading d) Display run time h) Scan all modes
The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers. Keys are appropriately labeled to eliminate any user guess work. All features such as limits, timers, display modes, setpoint, time-base etc. are totally programmable from the front keys. Scaling is accomplished easily and does, not require any tedious formulas. Also offered is a tare function for weighing and other similar applications. It is remotely resettable. Additionally, these units monitor a number of useful functions such as Min/Max readings, change in process from any given point, process run time, rate of change and setpoint deviation. For Control and alarm functions, this series features four process alarms and two timers — (optional). One of the four process limits can be configured to work as a deviation alarm while another is a rate alarm. For flexibility the time-base for rate is programmable. A built in buzzer sounds an audio alarm whenever a limit is reached (standard with relay option). An attractive feature of DP3600 series are the three alphas that can be programmed to indicate engineering units e.g. psi, etc. This is specially useful in differentiating between processes being displayed side by side e.g. temperature and pressure (C & psi).
For complete product specifications see the detailed data sheet in the related section below.
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) DP3600 4 to 20 mA Programmable Process Monitor, $245.00
Part Number Builder
Option Descriptions
(1)
Input
Select 3600 for 4 to 20 mA 3700 for 0 to 10 Vdc 3800 for 0 to 100 mVdc
(2)
Power
Select for 115 Vac power leave blank -1 for 240 Vac power -2 for 9 to 15 Vdc power
(3)
Alarm Outputs
Select for no outputs leave blank -3 for 4 SPDT process alarms and 2 open collector timer alarms -4 for 6 open collectors (4 process and 2 timers)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Programmable Process Monitors, Offer Scaling, Process Alarms, Deviation and Rate Limits, Two Timers Plus built-in Buzzer, ultrasonic flow meter calibration