Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN High Performance Temperature, Process and Strain Meter

DP41   
5 year warranty CE
 
Universal Panel Meter / Controller
DP41:1/8 DIN High Performance Temperature, Process and Strain Meter
Click for larger image.
   
$ 570.00  DP41-E
Extended 5-Year Warranty at No Extra Charge
6-Digit Display
Min/Max Storage
4 Isolated Open Collector Outputs
NEMA-4 (IP65) Front Panel
12 Readings Per Second
Alarm/Control Capabilities
Smart Filtering Detects the Difference Between a Spike or Process Change (Patent Applied for)
Peak and Valley Detection
Digital Tare
Easy Front Panel Programming

View related products - Test Meters - Pressure Measurement

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OMEGA® DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation. These meters can measure a broad spectrum of DC voltage and current ranges such as 0-100 mV, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 0 to 20 mA and more as well as inputs from 9 thermocouple types and from most RTDs, pressure transducers, load cells, strain gages, and potentiometers. Models include the DP41-W, a legal-for-trade, NTEPcertified strain meter with enhanced features, and the DP41-U, which covers all the input types.

Standard features include 6-digit display; 5 front-panel pushbutton keys; 4 open-collector outputs; and alarm/control, BCD, and analog outputs. Configurable analog output ranges are 0 to 20 mA, 4 to 20 mA, 0 to 5 Vdc, and 0 to 10 Vdc.

On-board excitation allows these meters to power virtually any sensor or transmitter, and 4 setpoints give the user numerous control/alarm possibilities. Setpoint configurations include active above or below; latching or non-latching; and high deviation, low deviation, or band deviation.

With the RS232/485 serial communications option, the user can set the display parameters and read the current, max, and min values remotely. The DP40-R board option provides dual 7 A mechanical relays, activated by the selected setpoint.

SPECIFICATIONS
Accuracy: ±0.005% rdg
Span Temperature Coefficient: ±20 ppm
Step Response: 1s to 99.9%
Warm-Up to Rated Accuracy: 50 min
Operating Environment: 0 to 50°C (32 to 122°F); 95% RH,non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Power: 115 or 230 Vac, 49 to 400 Hz; 10 to 32 Vdc
Power Consumption: 6 W nom., 10 W max
Normal-Mode Rejection: 60 dB
Common-Mode Rejection: 120 dB
Common-Mode Voltage: 1500 Vp per HV test
Resolution: 17-bit
Conversion: Dual-slope technique
Reading Rate: 3/s or 13/s, 60 Hz; 3/s or 12/s, 50 Hz
Display: Red or green 6-digit, 14-segment, 13.7 mm (0.54") high; 4 alarm indicators
Dimensions: 48 H x 96 W x 165 mm D (1.89 x 3.78 x 6.5")
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); 18 DIN
Weight: 574 g (1.27 lb)
Setpoint Outputs: 4 isolated open collector; rated 150 mA at 1V sink, 30V open
BCD Output: Isolated, tri-state, TTL/CMOS compatible; external 5V supply required for isolated; internal 5V supply for non-isolated
Dual Relays: Form "C", 7 A @ 30 Vdc or 230 Vac
4-Relay Option: Dual 7 A relays and dual 1 A relays 0 to 10V/0 to 20 mA/4 to 20 mA, user selectable; 354 Vp isolation; 15-bit resolution; 0.1% accuracy; 50 ms step response
RS232 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ11 4-wire connection; programmable to transmit current display, alarm status, min/max, actual measured input value and status
RS485 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ12 6-wire connection; addressable from 0 to 199
Voltage Input Ranges: 0 to 100 mV, 0 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 0 to 100V, ±50 mV, ±500 mV, ±5V, ±50V
Current Input Ranges: 0 to 20 mA, 4 to 20 mA
Input Configuration: Single-ended
Polarity: Unipolar/bipolar, programmable
Span Adjustment: 0.00001 to 500,000, programmable
Offset Adjustment: 0 to 999,999 or 0 to -99,999, programmable
Thermocouple Input Types: J, K, T, E, R, S, B, N, J DIN
RTD Input: Any 6Ω to 6 kΩ NIST or DIN platinum and any linear RTD
RTD Connection: 2-, 3- or 4-wire
Sensor Break Protection: Up-scale or down-scale, programmable
Sensor Excitation: 10V at 30 mA; 24V at 25 mA


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DP41-E  DP41-E In Stock   $570.00    Process voltage/current indicator  
    DP41-E-AR4 In Stock   $855.00    Process voltage/current indicator with Analog output and Dual 7 A and Dual 1 A relays  
Click to expand/minimize a list of what others bought with the DP41-S  DP41-S In Stock   $570.00    Strain gage indicator  
Click to expand/minimize a list of what others bought with the DP41-W  DP41-W In Stock   $595.00    Weight NTEP strain indicator  
    DP41-TC In Stock   $595.00    Thermocouple indicator  
    DP41-TC-S2A In Stock   $815.00    Thermocouple indicator with Isolated RS-232 communications and Analog output  
    DP41-RTD In Stock   $595.00    RTD indicator  
    DP41-U In Stock   $645.00    Universal input indicator  
    DP41Z-E In Stock   $620.00    Split display voltage/current indicator  
    DP41Z-S-DC In Stock   $705.00    Split display strain gage indicator with 9 to 32 Vdc Isolated power  
    DP41Z-S In Stock   $620.00    Split display strain gage indicator  
    DP41Z-W-A In Stock   $805.00    Split display weight NTEP strain with Analog output  
    DP41Z-W In Stock   $745.00    Split display weight NTEP strain  
    DP41Z-TC 2 Weeks   $645.00    Split display thermocouple indicator  
    DP41Z-U In Stock   $695.00    Split display universal input indicator  
    DP41Z-U-B In Stock   $805.00    Split display universal input indicator with Isolated BCD output board  
 Accessories
Click to expand/minimize a list of what others bought with the DP40-A3  DP40-A3 In Stock   $110.00    Analog output board  
Click to expand/minimize a list of what others bought with the DP40-S24  DP40-S24 In Stock   $110.00    RS-232/RS-485 Communications board  
    DP40-B 1 Week   $110.00    Isolated BCD output board**  
Click to expand/minimize a list of what others bought with the DP40-R  DP40-R In Stock   $75.00    Dual 7 A mechanical relays**  
Click to expand/minimize a list of what others bought with the DP40-R4  DP40-R4 In Stock   $175.00    Dual 7 A and Dual 1 A relays**  
Click to expand/minimize a list of what others bought with the DP40-9SC2  DP40-9SC2 In Stock   $30.00    9-pin serial connector for RS-232  
    DP40-9SC4 1 Week   $30.00    9-pin serial connector for RS-485  
    DP40-25SC2 In Stock   $30.00    25-pin serial connector for RS-232  
    DP40-25SC4 In Stock   $30.00    25-pin serial connector for RS-485  
Click to expand/minimize a list of what others bought with the SPC4  SPC4 In Stock   $30.00    NEMA-4 heavy duty splashproof lens, screw clamp  
Click to expand/minimize a list of what others bought with the SPC18  SPC18 In Stock   $30.00    NEMA-4 splashproof lens, spring clip  
Click to expand/minimize a list of what others bought with the DP41-TBS  DP41-TBS In Stock   $25.00    Economical bench stand  
All dollar amounts on this site are shown in US currency.

 Note:
*Both options cannot be used at the same time in a single unit. Both DP40-S2 and DP40-S4 options come with a 3.5 set-up/ programming disk, and 6.5' communications cable with phone plug termination. For proper termination to a computer, 9-pin and 25-pin connectors are offered on this page.
**Order either DP40-B, DP40-R or DP40-R4; only one option can be used per unit. DC power option not available on models with DP40-R or DP40-R4.
 Ordering Example: (1) DP41-S Strain gage indicator, $570.00
 Part Number Builder
(1) (2)
  
Option Descriptions
(1) Meter Types
  Select
DP41-E for Process voltage/current indicator
DP41-S for Strain gage indicator
DP41-W for Weight NTEP strain indicator
DP41-TC for Thermocouple indicator
DP41-U for Universal input indicator
DP41Z-E for Split display voltage/current indicator
DP41Z-S for Split display strain gage indicator
DP41Z-W for Split display weight NTEP strain
DP41Z-TC for Split display thermocouple indicator
DP41Z-RTD for Split display RTD indicator
DP41Z-U for Split display universal input indicator
(2) Outputs and Options
  Select
Nothing(leave field blank) for Standard Unit
-230 for 230 Vac power
-230-A for 230 Vac power/Analog output
-A for Analog output
-AR for Analog output/Dual 7 A mechanical relays
-AR4 for Analog output/Dual 7 A and Dual 1 A relays
-DC for 10 to 32 Vdc Isolated power
-DC-S4 for 10 to 32 Vdc Isolated power/Isolated RS-485 communications
-DC-GN for 10 to 32 Vdc Isolated power/Green LED display
-GN for Green LED display
-GN-A for Green LED display/Analog output
-GN-AR for Green LED display/Analog output/Dual 7 A mechanical relays
-GN-R for Green LED display/Dual 7 A mechanical relays
-R for Dual 7 A mechanical relays
-R4 for Dual 7 A and Dual 1 A relays
-S2 for Isolated RS-232 communications
-S2A for Isolated RS-232 communications/Analog output
-S2AR for Isolated RS-232 communications/Analog output/Dual 7 A mechanical relays
-S2AR4 for Isolated RS-232 communications/Analog output/Dual 7 A and Dual 1 A relays
-S4 for Isolated RS-485 communications
-S4-GN for Isolated RS-485 communications/Green LED display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  DP41-S - High Performance Strain Gage Indicator - Complete Operator Manual
   Download  DP41-S - Quick Start Manual for DP41-S Strain Gage Meter
   Download  DP41-E - 1/8 DIN High Performance Process Indicator
   Download  DP41-E - High Performance Process Indicator Quick Start Manual
   Download  DP41-TC and DP41-RTD - High Performance Temperature Indicator (Note 5.4mb Size)
   Download  DP41-TC - Quick Start Manual High Performance Temperature Indicator
 Related Products
CP, DPP, RHS, RHP, RS Series CP, DPP, RHS, RHP, RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:High Performance, Universal Panel Meter, controller, 6-Digit Display, High Resolution, Infinity Meter, digital controllers, digital indicator, digital panel meters, strain gage meter, process meter, digital temperature meter, proces controls, process controller, process control solution, temperature instrument, process instrumentation, temperature controller, borescope manual doppler flow meters transit time ultrasonic flow meter ultrasonic doppler flow meter