Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Strain Gage Meter, High Resolution 6-Digit Display

DP41-S   
5 year warranty CE
 
Strainmeter, High Performance
DP41-S:High Performance Strain Gage Meter, High Resolution 6-Digit Display
Click for larger image.
   
$ 570.00  DP41-S
Compatible with Strain Gage Bridge Sensors or Ratiometric Voltage Sensors
Adjustable Filtering Up to 13 Hz
Displays Up to 999,999 Counts
NEMA-4 Front Panel
Remote Tare, Min, Max, Reset and Hold Features
Min/Max (Peak/Valley) Detection

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OMEGA ® DP41-S indicators offer exceptional performance in a strain gage meter. The DP41-S has standard built-in excitation. The input range is selected via internal jumpers, and scaling to engineering units is performed using the front keypad. The DP41-S accepts strain gage bridge sensors and ratiometric voltage measurements. Programming the DP41-S is accomplished through the five front panel keypads. If the optional RS-232 or RS-485 communications are installed, the operator can remotely set all display parameters.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DP41-S  DP41-S In Stock   $570.00    115 Vac powered strain gage indicator  
Click to expand/minimize a list of what others bought with the DP41-S-A  DP41-S-A In Stock   $680.00    115 Vac powered strain gage indicator with scalable analog output  
    DP41-S-R In Stock   $645.00    115 Vac powered strain gage indicator with dual relay outputs  
Click to expand/minimize a list of what others bought with the DP41-S-S2  DP41-S-S2 In Stock   $680.00    115 Vac powered strain gage indicator with RS232 communications output  
Click to expand/minimize a list of what others bought with the DP41-S-230  DP41-S-230 In Stock   $570.00    230 Vac powered strain gage indicator  
    DP41-S-DC In Stock   $680.00    10-32 Vdc powered strain gage indicator  
    DP41-S-DC In Stock   $680.00    9-32 Vdc powered strain gage indicator  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DP41-S-AR is a 115 Vac powered strain gage indicator with analog and relay output options, $755.00
 Part Number Builder
(1) (2)
DP41-S
  
Option Descriptions
(1) Power
  Select
Nothing(leave field blank) for 115 Vac power
-230 for 230 Vac power
-DC for 10 to 32 Vdc power
(2) Options
  Select
Nothing(leave field blank) for no options
-A for scalable analog output
-R for dual relay output
-R4 for four relay outputs
-S2 for isolated RS232 communications
-S4 for isolated RS485 communications
-B for isolated BCD output
-GN for green display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  DP41-S - High Performance Strain Gage Indicator - Complete Operator Manual
   Download  DP41-S - Quick Start Manual for DP41-S Strain Gage Meter
 Related Products
DP41-B DP41-B:
1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Performance, Strain Gage Meter, High Resolution 6-Digit Display, DP-350, Infinity Meter, digital controller, digital indicator, digital panel meter, liquid level indicator precision load cells