Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Indicators for Melt Pressure Control, Models DP434 Digital and DP409 Analog Controllers

DP434   
CE Made in the USA
 
DP434:Indicators for Melt Pressure Control, Models DP434 Digital and DP409 Analog Controllers
Click for larger image.
   
$ 475.00  DP434
Transducer Excitation Supply Standard
Integral Shunt Calibration for Easy Set-up, Span Check and Adjustment
Recorder Outputs Standard
DP434 Features 3 1 /2 Digit LED Display with Fixed Zero for 19990 Display
DP409 Features Easy-to-Read Analog Display with 240° Dial Indication
Adjustable Damping, Response Time Selectable at 0.3 s or 5.0 s
Dual Alarm Setpoints HI/HI, LO/LO, LO/HI, HI/LO

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s melt pressure indicators also function as transducer power supplies and signal conditioners. The DP434 Digital Model has a large 3 1 /2 digit LED display which is easy to read, even from a distance, while the DP409 Analog Model has a 6", 240° arc (international scale) for easy viewing. Both units are housed in a standard 1 /4 DIN case. The DP434 and DP409 are designed for use with OMEGA’s melt pressure transducers or any 4-leg, 350 ½ Wheatstone bridge strain gage transducer. A calibration switch allows for a quick span check and adjustment for zero at zero pressure. The complete electronics assembly can be removed and replaced from the front without disturbing the wiring in back. Dual setpoint models can be used to give a preliminary warning before an actual shutdown sequence is initiated. HI/HI LO/LO, LO/Hl, or HI/LO alarm modes can be programmed, and the relays are isolated during a setpoint change or calibration check to prevent accidental emergency shutdown.

SPECIFICATIONS
DP434 Digital & DP409 Analog Meters

Performance Characteristics
Standard Ranges:
0-1500, 0-3000, 0-5000, 0-10,000, & 0-15,000 psig
Accuracy: ±0.1% of full scale or one digit (DP434); ±2.0% of full scale (DP409)
Analog (Recorder) Output:
Accuracy: ±0.1% of full scale
Repeatability: ±0.1% of full scale
Linearity: ±0.1% of full scale
Stability: ±0.1% of full scale (or one digit)

Electrical Characteristics
Power:
106-125 or 200-250 Vac 50/60 hz, 1 /8 Amp maximum
Zero Adjustment:±35% with front panel adjustment
Sensitivity Adjustment (Span): 1 to 2.5 mV/V or 2.5-5.0 mV/V switch selectable and fully adjustable.
Shunt Resistance Calibration: Internal 30.1 k½ Shunt Resistor
Response Time (Damping): Selectable at 0.3 or 5.0 seconds
Recorder Outputs:Standard: 0-1 Vdc; 0-2 Vdc, 0-5 Vdc & 0-10 Vdc;
Optional:4-20 mA, load from 15-400 Ω (add suffix R to model number and $100 to price)
Transducer Power Supply: 8.2 Vdc ±5%

Control Characteristics
Dual Relays:
2 SPDT (Single pole double throw)(Shipped 1 Hi, 2 Lo)
Relay Rating: 8 Amp @ 125/250 Vac, 5 Amp @ 30 Vdc
Set Point Range:1-100% of full scale
Accuracy:±0.3% of full scale
Hysteresis:±0.5% of full scale
Alarm Indication:Front panel LED
Mode:Above or below set point
Reset:Automatic or manual
Peak Hold:Optional

Physical Characteristics
Size:
1/4 DIN
Display:For DP434: 3 1 /2 active digits, LED, 0.3 in height, plus extra digit fixed zero and selectable decimal point. For DP409: 6" scale, 240° arc.
Operating Temperature:0 to 140°F (-18 to 60°C)
Weight:2.5 lb. (1.1 kg)
Note:Range changes for the DP434 can be made in the field

For Complete Product Specifications see Related Links at bottom of page.



 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP434 4 Weeks   $475.00    Digital indicator for melt pressure transducers with scalable display  
 DP434A In Stock   $585.00    Digital indicator for melt pressure transducers with scalable display and dual alarms  
 DP409-1500 In Stock   $450.00    Analog indicator for melt pressure transducers with range of 0-1500 psig  
 DP409-3K 4 Weeks   $450.00    Analog indicator for melt pressure transducer with range of 0-3000 psig  
 DP409-5K 4 Weeks   $450.00    Analog indicator for melt pressure transducer with range of 0-5000 psig  
 DP409-10K 4 Weeks   $450.00    Analog indicator for melt pressure transducers with range of 0-10,000 psig  
 DP409-15K In Stock   $450.00    Analog indicator for melt pressure transducers with range of 0-15,000 psig  
 DP409A-1500 4 Weeks   $550.00    Analog indicator with dual alarms for melt pressure transducers with range of 0-1500 psig  
 DP409A-3K 4 Weeks   $550.00    Analog indicator with dual alarms for melt pressure transducers with range of 0-3000  
 DP409A-5K 4 Weeks   $550.00    Analog indicator with dual alarms for melt pressure transducers with range of 0-5000  
 DP409A-10K 4 Weeks   $550.00    Analog indicator with dual alarms for melt pressure transducers with range of 0-10000  
 DP409A-15K 4 Weeks   $550.00    Analog indicator with dual alarms for melt pressure transducers with range of 0-15000  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DP434 is a digital indicator for melt pressure transducers with scalable display, $475.00

 Related Links - Related Products
 Related Products
PX330 PX330:
High Accuracy Melt Pressure Transducers
   
Keywords:Indicators for Melt Pressure Control, Models DP434 Digital and DP409 Analog Controllers, block heater cord differential pressure transmitter calibration load cell signal conditioner smart pressure transmitter