Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN Low Cost Digital Panel Meter for Process, Voltage, Frequency or Current Inputs with Optional Alarm or Excitation Supply

DP450 Series   
2 year warranty NEW! OmegaCare Made in the USA
 
Easy to Use Panel Meters
DP450 Series:1/8 DIN Low Cost Digital Panel Meter for Process, Voltage, Frequency or Current Inputs with Optional Alarm or Excitation Supply
Click for larger image.
   
$ 167.00  DP450-VDC
1/8 DIN Size
3 1/2 Digit Display
Large .56" Red LED Display
Jumper Selectable Ranges
AC Voltage: 0 to 199.9mV, 0 to 1.999V, 0 to 19.99V, 0 to 199.9V, 0 to 600V
DC Voltage: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V, 0 to +/-600V
High DC Current
High AC Current: 0 to +/- 50 A, 0 to +/-100A, 0 to +/-200A, 0 to +/-500A. 0 to +/-1000A, 0 to +/-1500A, 0 to +/-2000A
Scalable Process: 0 to 20 mA, 4 to 20 mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc
Frequency Input: 0 to 1 kHz
Optional 220 Vac or 24 Vac Power
Optional 5A Dual Alarm Relays Two LED’s Indicate "Hi" and "Lo" Alarms
Optional 10 Vdc Excitation Power Supply
Custom Engineering Unit Labels included

View related products - Test Meters - Electrical

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The new DP450 Series digital panel meters are suitable for a wide range of display applications. Designed as low cost solution, they offer ruggedness, reliability with 3 1/2 digit resolution for many current, voltage, frequency and process applications. Supplied in a standard 1/8 DIN package, a full range of inputs can be measured simply by selecting the proper externally accessible terminals located at the rear of the unit. The resolution can be changed by moving the jumpers behind the detachable face plate. Bright red .56 inch high LED characters are easy to read. Standard instrument power is 115 Vac. Optional 220 Vac is available. Dual alarm relays can be configured as one high and low. Engineering unit labels are supplied to indicate measured value. This series consists of seven models. They are DC Voltage, AC Voltage, DC Current, HIGH-AC Current, HIGH-DC Current, Scalable Process and Frequency. The DP450-HDCC model can be used with 60 mV, 100 mV or 150 mV shunts. The DP450-HACC can be used with one or five Amp current transformers such as the CT Series.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Panel Punches are available for this product here.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DP450-E  DP450-E In Stock   $178.00    1/8 DIN process meter: 0 to 20mA, 4 to 20mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc and 115 Vac power  
    DP450-E-24VAC In Stock   $178.00    1/8 DIN process meter: 0 to 20mA, 4 to 20mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc with 24 Vac power  
    DP450-E-XPS-220VAC In Stock   $208.00    1/8 DIN process meter with 10 Vdc excitation power supply and 220 Vac power  
    DP450-E-A2 5 Weeks   $277.00    DP450-E with dual 5 A alarm outputs  
    DP450-F In Stock   $178.00    1/8 DIN frequency meter  
    DP450-F-A2 In Stock   $277.00    1/8 DIN frequency meter with 5 A dual alarm outputs  
    DP450-F-A2-220VAC 5 Weeks   $277.00    1/8 DIN frequency meter with 5 A dual alarm outputs and 220 Vac power  
Click to expand/minimize a list of what others bought with the DP450-VAC  DP450-VAC In Stock   $178.00    1/8 DIN AC volt meter: 0-199.9mV, 0-1.999V, 0-19.99V, 0-199.9V, 0-600V  
    DP450-VAC-A2 5 Weeks   $277.00    DP450-VAC with dual 5A alarm outputs  
Click to expand/minimize a list of what others bought with the DP450-VDC  DP450-VDC 4 Weeks   $167.00    1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V,0 to +/-600V  
    DP450-VDC-24VAC In Stock   $167.00    1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V,0 to +/-600V with 24 VAC power  
    DP450-VDC-220VAC In Stock   $167.00    1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V, 0 to +/-600V with 220 VAC power  
    DP450-VDC-A2 In Stock   $266.00    DP450-VDC with dual 5 A alarm outputs  
 Accessories
All dollar amounts on this site are shown in US currency.

 Note: 24 Vac power and 220 Vac are no charge
 Ordering Example: (1) DP450-E-A2-220VAC process meter with red display, dual relay output and 220 Vac power, $169 + 99 = $268., $268.00
 Part Number Builder
(1) (2)
DP450-
  
Option Descriptions
(1) Input Types
  Select
VDC for dc volt meter
VAC for ac volt meter
DCC for dc current meter
E for Process meter
HACC for High ac current meter
HDCC for High dc current meter
F for Frequency meter
(2) Alarm and Power Options
  Select
Nothing(leave field blank) for Standard Unit
-A2 for 5 A dual alarm output
-XPS for 10 Vdc excitation power supply
-24VAC for 24 Vac power
-220VAC for 220 Vac power
-A2-24VAC for Dual relay output and 24 Vac power
-A2-220VAC for Dual relay output and 220 Vac power
-XPS-24VAC for 10 Vdc excitation power supply and 24 Vac power
-XPS-220VAC for 10 Vdc excitation power supply and 220 Vac power
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
DP460-T DP460-T :
1/8 DIN Economical Temperature Meter
   
Keywords:1/8 DIN Low Cost Digital Panel Meter for Process, Voltage, Frequency or Current Inputs with Optional Alarm or Excitation Supply, ac motor control mass flowmeter mica band heater resistance heater ultrasonic flow sensors