The DP6060 Series process meter
combines two independently
programmed analog inputs
with powerful math functions
to make an advanced meter
capable of handling complex
math requirements common in
the process industry. Various
math functions may be applied
to the inputs including addition,
difference, average, multiplication,
division, ratio, and more. A
customizable dual-line display
allows a wide variety of input
variables, math calculations, or
units and tags to be displayed
based on your application needs.
Sunlight readable display models
have an extraordinarily bright LED
display. The DP6060 has two red
LED displays, an upper display
15 mm (0.60") high, and a lower
display 12 mm (0.46") high. Each
display is a full 6 digits (-99999 to
999999). The displays can be set
up to read input channels (A or B),
math function channel C, toggle
between A & B, B & C, A & C, A &
B & C, toggle between channels
A, B, or C & units, the max/min
of any of the channels, including
the math channel (C), set points,
gross (without tare) or net (with
tare) and gross values of channel
A or B, or the Modbus input. No
jumpers to set for input selection.
All setup and programming are
done via the front panel. Three
levels of password protection
help maintain the reliability of the
programming. The Copy feature
is used to copy (or clone) all the
settings from one DP6060 to
other meters in about 20 seconds!
The Copy function is a standard
feature on all meters. It does not
require a communications adaptor,
only an optional cable assembly.
The DP6060 minimizes the menu
selections by auto-detecting the
installed options to determine
what menu navigation is required.
General Specifications Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking Upper Display: 15 mm (0.60") high Lower Display: 12 mm (0.46") high Display Intensity: 8 intensity levels Display Update Rate: 5/second (200 ms) Overrange: Display flashes 999999 Underrange: Display flashes -99999 Display Assignment: The upper and lower displays may be assigned to process values for Channels A (Ch-A), B (Ch-B), or C (Ch-C), toggle between (Ch-A & Ch-B, Ch-A & Ch-C, Ch-B & Ch-C, and Ch-A, Ch-B, & Ch-C), toggle between Channel and units, show channel gross value (no tare) or toggle net (tare) and gross values, show relay set points, max and min values, or Modbus input; the second display may also be set to show engineering units or be off, with no display Front Panel: NEMA 4X (IP65) Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function Noise Filter: Programmable from 2 to 199 (0 will disable filter) Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months Max/Min Display: Max (peak)/min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W maximum, or jumper selectable 12/24 Vdc ±10%, 15 W maximum Fuse (External, Required):UL recognized, 5 A maximum, slow blow; up to 6 meters may share one 5 A fuse Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA maximum (standard), (12/24 Vdc powered models rated @ 100 mA maximum); 5 or 10 Vdc @ 50 mA maximum, selectable with internal jumper J4 Normal Mode Rejection: Greater than 60 dB at 50/60 Hz Isolation: 4 kV input/output-to-power line; 500 V input-to-output or output-to-P+ supply Overvoltage Category: Installation overvoltage category II; local level with smaller transient overvoltages than installation overvoltage category III Operating Temperature Range: -40 to 65°C Storage Temperature Range: -40 to 85°C Relative Humidity: 0 to 90% non-condensing Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adapters Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm) Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64") Weight: 269 g (9.5 oz)
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 2 side mounting brackets and operator’s manual. Ordering Example: (1) DP6060-6R0 Dual input process panel meter, $444.00