1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs |
| DP63400-T |
|
 |
|
|
Panel Temperature Meters For Thermocouple and RTD Inputs
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The DP63400 Series panel meters
offer many features and performance
capabilities to suit a wide range of
industrial applications. These
meters accept thermocouple or RTD
inputs. The meters provide a
maximum and minimum reading
memory with programmable capture
time. The capture time is used to
prevent detection of false max or
min readings which may occur
during start-up or unusual process
events. These meters have been
specifically designed for harsh
industrial environments. With
NEMA 4X (IP65) sealed bezel and
extensive testing of noise effects to
CE requirements, the DP63400
Series meters provide a tough, yet
reliable, application solution.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual.
Ordering Example: (1) DP63400-T-LV Temperature input, 11 to 36 Vdc, 24 Vac, $228.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|