1/8 DIN Digital Panel Temperature Meters |
| DP63500-T |
|
 |
|
|
|
 |
The DP63500-T Series panel
meters offer many features and
performance capabilities suitable
for a wide range of industrial
applications. These meters accept
thermocouple or RTD inputs. The
optional plug-in output cards allow
the opportunity to configure the
meter for present applications,
while providing easy upgrades
for future needs.
The meters have a bright, 14 mm
(0.56") LED display. The unit is
available with a red, sunlightreadable
or a standard green LED.
The intensity of display can be
adjusted from dark room to sunlight
readable, making it ideal for viewing
in variable light applications.
The meters provide a maximum
and minimum reading memory
with programmable capture time.
The capture time is used to prevent
detection of false max or mi
readings which may occur during
start-up or unusual process events.
The meters have 4 setpoint outputs,
implemented on plug-in option
cards.
The plug-in cards provide dual form
“C” relays (5 A), quad form “A” (3 A),
or either quad-sinking or quadsourcing
open collector logic
outputs. The setpoint alarms can be
configured to suit a variety of control
and alarm requirements.
Communication and bus capabilities
are also available as option cards;
these include RS232, RS485, and
MODBUS.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: *Software is free. Download from omega.com Comes with complete operator’s manual. Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
Ordering Example: (1) DP63500-T-GN green display, 85 to 250 Vac, 50/60 Hz, $259.00, plus (1) LDP6-CDL10 analog output card, $74.00, $259.00 + 74.00 = $333.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|