Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN Digital Panel Meters For DC Voltage and Current Inputs

DP63600-DC   
2 year warranty NEW! CE Made in the USA
 
DP63600-DC:1/8 DIN Digital Panel Meters For DC Voltage and Current Inputs
Click for larger image.
   
Universal DC Input 1/8 DIN (50 mm x 97 mm)
Green Display or Red Sunlight-Readable Display
41/2-Digit, 14 mm (0.56") LED
4 V (300 Vdc Max) and 5 Current (2A dc Max) Ranges
3 Resistance Ranges - 10 KÙ Max
Field-Upgradeable Option Cards
AC and DC Powered Versions
NEMA 4X (IP65)

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The DP63600 Series panel meters offer many features and performance capabilities suitable for a wide range of industrial applications. These meters accept universal DC voltage/current inputs. The optional plug-in output cards allow the opportunity to configure the meter for present applications, while providing easy upgrades for future needs.
The meters employ a bright, 14 mm (0.56") LED display. The unit is available with a red sunlight readable or a standard green LED. The intensity of display can be adjusted from dark room to sunlight readable, making it ideal for viewing in variable light applications.
The meters provide a max and min reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.
The meters have 4 setpoint outputs, implemented on plug-in option cards.The plug-in cards provide dual form “C” relays (5A), quad form “A” (3A), or either quad-sinking or quad-sourcing open collector logic outputs. The setpoint alarms can be configured to suit a variety of control and alarm requirements. Communication and bus capabilities are also available as option cards; these include RS232, RS485, and MODBUS.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Display Meter Only, No Outputs
    DP63600-DC In Stock   $254.00    Universal DC inputs, red display, 85 to 250 Vac, 50/60 Hz  
    DP63600-DC-LV In Stock   $282.00    Universal DC inputs, red display, 11 to 36 Vdc, 24 Vac  
    DP63600-DC-GN In Stock   $269.00    Universal DC inputs, green display, 85 to 250 Vac, 50/60 Hz  
    DP63600-DC-GN-LV In Stock   $297.00    Universal DC inputs, green display, 11 to 36 Vdc, 24 Vac  
 Optional Plug-in Output Cards (Field Installable)
 Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 In Stock   $37.00    Quad setpoint sourcing open collector output card  
 Analog Output
    LDP6-CDL10 In Stock   $74.00    Analog output card  
 Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
    LDP6-CDC10 In Stock   $48.00    RS485 serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 In Stock   $48.00    RS232 serial communications output card with terminal block  
    LDP6-CDC2C In Stock   $48.00    Extended RS232 serial communications output card with 9-Pin D connector  
    LDP6-CDC40 In Stock   $58.00    MODBUS communications card  
    LDP6-CDC4C In Stock   $58.00    Extended MODBUS communications card with dual RJ11 connector  
All dollar amounts on this site are shown in US currency.

 Note: *Software is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
 Ordering Example: (1) DP63600-DC-GN universal DC inputs, green display, 85 to 250 Vac, 50/60 Hz, $269.00,  plus (1) LDP6-CDL10 analog output card , $74.00, $269.00 + 74.00 = $343.00

 Related Links - Related Products
 Related Products
CP, DPP, RHS,RHP,RS Series CP, DPP, RHS,RHP,RS Series:
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
   
Keywords:1/8 DIN Digital Panel Meters For DC Voltage and Current Inputs, gas flow meter gas flowmeters multi turn potentiometer