1/8 DIN Digital Panel Meters For AC True RMS Voltage and Current |
| DP63700-AC |
|
 |
|
|
Panel Meters For AC True RMS Voltage and Current
 |
| Click for larger image. |
|
|
|
|
| |
AC True RMS Voltage and Current Meter
|
| |
1/8 DIN (50 mm x 97 mm)
|
| |
41/2-Digit, 14 mm (0.56") LED
|
| |
Green Display or Red Sunlight-Readable Display
|
| |
4 Voltage Ranges (300 Vac Max) and 5 Current Ranges (5A Max)
|
| |
Field-Upgradeable Option Cards
|
| |
3-Way Isolation: Power, Input and Outputs
|
| |
NEMA 4X (IP65)
|
View related products - Temperature & Process Meters, Timers and Counters
|
| |
|
|
|
 |
The DP63700 Series panel meters
offer many features and
performance capabilities to suit a
wide range of industrial applications.
Models include AC true RMS
voltage/current inputs. The optional
plug-in output cards allow the
opportunity to configure the meter
for present applications while
providing easy upgrades for future
needs. The meters have a bright
14 mm (0.56") LED display. The unit
is available with a red, sunlightreadable
or a standard green LED.
The intensity of display can be
adjusted from dark-room- to
sunlight-readable, making it ideal for
viewing in bright light applications.
The meters provide a max and min
reading memory with programmable
capture time. The capture time is
used to prevent detection of false
max or min readings which may
occur during start-up or unusual
process events.
The meters have up to 4 setpoint
outputs, implemented on plug-in
option cards. The plug-in cards
provide dual form “C” relays (5A),
quad form “A” (3A), or either quadsinking
or quad-sourcing open
collector logic outputs. The setpoint
alarms can be configured to suit a
variety of control and alarm
requirements. Communication and
bus capabilities are also available
as option cards. These include
RS232, RS485, and MODBUS.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: *Software is free. Download from omega.com Comes with complete operator’s manual. Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions
Ordering Example: (1) DP63700-AC AC inputs, red display, 85 to 250 Vac, 50/60 Hz, $317.00, plus (1) LDP6-CDC20 RS232 serial communications output card with terminal block, $48.00, $317.00 + 48.00 = $365.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|