Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Strain or Process Panel Meters with Built in Excitation

DP63800-E, DP63900-S   
2 year warranty NEW! CE Made in the USA
 
DP63800-E, DP63900-S:Strain or Process Panel Meters with Built in Excitation
Click for larger image.
   
$ 243.00  DP63800-E
Models Available for Process Voltage and Current or Strain Gage Bridge Inputs
5-Digit 0.56" Red Sunlight Readable Display
Variable Intensity Display
16 Point Scaling for Non-linear Processes
Programmable Function Keys/User Inputs
Four Setpoint Alarm Outputs (W/Option Card)
Communication and BUS Capabilities (W/Option Card)
Retransmitted Analog Output (W/Option Card)
NEMA 4X IP65 Sealed Front Bezel

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DP63000 Series panel meters for process voltage and current or strain gage bridge inputs offer many features and performance capabilities to suit a wide range of industrial applications. The meters employ a bright 14 mm (0.56"), sunlight readable, red LED display. The intensity of display can be adjusted from dark room applications up to sunlight readable, making it ideal for viewing in lighting conditions.

A standard green LED is available as an option. They have been specifically designed for harsh industrial environments with NEMA 4X (IP65) sealed front bezel and extensive testing of noise effects to CE requirements.

The meters provide a MAX and MIN reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.

A variety of field installable plug-in option cards are also available to enhance the unit’s capabilities. Option boards are available for setpoints/alarms, analog output or serial communications.


SPECIFICATIONS
Display: 14.2 mm (0.56") red sunlight readable LED, (standard green LED optional)
Display Range: 5-Digit, -19999 to 99999 counts
Power Requirements:
    Standard: 85 to 250 Vac, 50/60 Hz, 15 Va
    "-LV" Option: 11 to 36 Vdc or 24 Vac ±10%, 50/60 Hz, 11 W)
Excitation:
    Process: 24 Vdc @ 50 mA, ± 5% regulated
    Strain: selectable 5 Vdc @ 65 mA or 10 Vdc @ 125 mA (± 2%)
Keypad: 3 programmable function keys, 5 keys total
Operating Temperature Range: 0 to 50°C (32 to 122°F) derate to 45°C (113°F) with 3 option boards installed
Storage Temperature Range: -40 to 60°C (-40 to 140°F)
Operating and Storage Humidity: 0 to 85% max. RH (non-condensing)
Altitude: Up to 2000 meters
Enclosure Rating: IP65 Face only
Connections: High compression cageclamp terminal blocks
Dimensions: 96.5 x 49.5 x 106.6 mm (3.80 x 1.95 x 4.20")
Panel Cutout: 92 x 45 mm (9.29 x 3.63")
Depth Behind Panel: 104.1 mm (4.10")
Weight: 295g (10.4 oz)

PROCESS INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
20 Ma
(-2 to 26 mA)
0.03% of rdg
+2 µA
0.12% of rdg
+3 µA
20 Ω 150 mA 1 µA
10 Vdc
(-1 to 13 Vdc)
0.03% of rdg
+2 mV
0.12% of rdg
+3 mV
500 KΩ 300V 1 mV
STRAIN GAGE BRIDGE INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
0.02% of ± 24 mVdc 0.07% of rdg
+3 µV
rdg
+4 µV
100 MΩ 30V 1 µV
0.02% of rdg
±240 mVdc
0.07% of rdg
+30 µV
+40 µV 100 MΩ 30V 10 µV


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 PROCESS METER
Click to expand/minimize a list of what others bought with the DP63800-E  DP63800-E In Stock   $243.00    DC process inputs, red display, 85 to 250 Vac, 50/60 Hz  
    DP63800-E-LV In Stock   $270.00    DC process inputs, red display, 11 to 36 Vdc, 24 Vac  
    DP63800-E-GN In Stock   $259.00    DC process inputs, green display, 85 to 250 Vac, 50/60 Hz  
    DP63800-E-GN-LV In Stock   $287.00    DC process inputs, green display, 11 to 36 Vdc, 24 Vac  
 STRAIN METER
    DP63900-S In Stock   $360.00    Strain gage bridge input, red display, 85 to 250 Vac, 50/60 Hz  
    DP63900-S-LV In Stock   $390.00    Strain gage bridge input, red display, 11 to 36 Vdc, 24 Vac  
    DP63900-S-GN In Stock   $375.00    Strain gage bridge input, green display, 85 to 250 Vac, 50/60 Hz  
    DP63900-S-GN-LV In Stock   $405.00    Strain gage bridge input, green display, 11 to 36 Vdc, 24 Vac  
 SETPOINT ALARMS (ONLY 1 ALARM CARD CAN BE INSTALLED INTO BASE METER)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 In Stock   $37.00    Quad setpoint sourcing open collector output card  
 ANALOG OUTPUT
    LDP6-CDL10 In Stock   $74.00    Analog output card  
 COMMUNICATIONS (ONLY 1 COMMUNICATIONS CARD CAN BE INSTALLED INTO BASE METER)
    LDP6-CDC10 In Stock   $48.00    RS485 Serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 Serial communications output card with dual RJ11 jacks  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 In Stock   $48.00    RS232 Serial communications output card with terminal block  
    LDP6-CDC2C In Stock   $48.00    Extended RS232 Serial communications output card with 9-Pin D connector  
    LDP6-CDC40 In Stock   $58.00    Modbus communications card  
    LDP6-CDC4C In Stock   $58.00    Extended modbus communications card with dual RJ11 connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operators manual
 Ordering Example: (1) DP63900-S Panel meter for strain gage bridge inputs, 85 to 250 Vac, $360.00,  plus (1) LDP6-CDL10 Analog output card, $74.00, $360.00 + 74.00 = $434.00

   
Keywords:Process meter, Strain Meters, Excitation, Panel Meter, Strain Gage meter, hmi touch panel oil pressure switches