Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Solar Powered & AC Powered LCD Thermistor Thermometers with Ceramic Thermistor Sensors

DP750 Series   
1 year warranty Made in the USA RoHS
 
Solar Powered Temperature Meter
DP750 Series:Solar Powered & AC Powered LCD Thermistor Thermometers with Ceramic Thermistor Sensors
Click for larger image.
   
$ 33.00  DP753F-36-SLR
Low Cost Solar- Powered Meters
Ceramic Thermistor Sensor 2° Accuracy
Wide Ambient Temperature Range
Self Indicating Utilizing Ambient Light
13 mm (0.5") LCD Display
Custom Sensor Cable Lengths Available

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The DP750 is an excellent solution for outdoor applications where ac power is not available and wide ambient operating temperature is experienced. Using a 3 volt solar cell, the DP750 will operate with as little as 35 lux (lux is a measure of light; a comfortably lit desk is 300 lux). For example, the ability to operate in temperatures as low as -37°C (-35°F) allows the user to monitor temperatures of pipelines in remote sites. Other applications include walk-in refrigerators/freezers and photographic apparatus. Since it is self-powered, the DP750 can also be used near hot tubs and pools where electrical safety is a concern.

The new DP751A series is a 57 mm (2.25") square, solar-powered LCD meter with a switch for °C/°F display.

The DP752 is available in an ac powered model for use in applications which require a bright LED display and a wide ambient operating range.

The DP753 is a rectangular flush-mounted solar-powered LCD meter with a standard thermistor sensor with a 1.5 m (5') cable.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DP750F-36-SLR In Stock   $40.00    2.8 inch squre face meter, LCD readout, solar power, 36 inch cable, -58 to 158°F range RoHS compliant
 DP750C-96-SLR 5 Weeks   $40.00    2.8 inch squre face meter, LCD readout, solar power, 36 inch cable, -50 to 70°C range RoHS compliant
 DP751A-36-SLR-FL 5 Weeks   $40.00    2.25 inch squre face meter, LCD readout, solar power, flange mount, 36 inch cable, °C/°F switchable, -40 to 115°C 1°C (-40 to 240°F) RoHS compliant
 DP752F-96-SLR In Stock   $40.00    2 inch round face meter, LCD readout, solar power, 96 inch cable, -58 to 158°F range RoHS compliant
 DP752C-36-SLR In Stock   $40.00    2 inch round face meter, LCD readout, solar power, 36 inch cable, -50 to 70°C range RoHS compliant
 DP752F-96-110 5 Weeks   $58.00    2 inch round face meter, LED readout, 110 Vac power to ac transformer, 96 inch cable, -40 to 199°F range RoHS compliant
 DP752C-36-110 5 Weeks   $58.00    2 inch round face meter, LED readout, 110 Vac power to ac transformer, 36 inch cable, -40 to 100°C range RoHS compliant
 DP753F-96-SLR 5 Weeks   $36.00    4.5 X 1.13 inch rectangular meter, LCD readout, solar power, 96 inch cable, -60 to 160°F range RoHS compliant
 DP753C-36-SLR 5 Weeks   $33.00    4.5 X 1.13 inch rectangular meter, LCD readout, solar power, 36 inch cable, -50 to 70°C range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: The thermistor and cable are calibrated and matched to the display. The probes are not interchangeable.
 Ordering Example: (1) DP752F-96-SLR 2" round face meter, LCD readout, solar power, 96" cable, -58 to 158°F range, $40.00
 Part Number Builder
(1) (2) (3) (4)
-
  
Option Descriptions
(1) Thermistor Thermometers
  Select
DP750F- for 2.8 inch square face meter/LCD readout/solar power/-58 to 158°F range
DP750C- for 2.8 inch square face meter/LCD readout/solar power/-50 to 70°C range
DP751A- for 2.25 inch square face meter/LCD readout/solar power/°C/°F switchable/-40 to 115°C (-40 to 240°F) range
DP752F- for 2 inch round face meter LCD readout/solar power/-58 to 158°F range
DP752C- for 2 inch round face meter/LCD readout/solar power/-50 to 70°C range
DP752F- for 2 inch round face meter/LED readout/110 Vac power to ac transformer/-40 to 199°F range
DP752C- for 2 inch round face meter/LED readout/110 Vac power to ac transformer/-40 to 100°C range
DP753F- for 4.5 X 1.13 inch rectangular face meter/LCD readout/solar power/-60 to 160°F range
DP753C- for 4.5 X 1.13 inch rectangular face meter/LCD readout/solar power/-50 to 70°F range
(2) Cable Length
  Select
36 for 36 inch
96 for 96 inch
(3) Power Option
  Select
SLR for Solar Power
110 for 110 Vac power to ac transformer - Available for DP752F and DP752C only
(4) Mounting Options
  Select
Nothing(leave field blank) for Standard Unit
-FL for Flange Mount
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DP750 Series - Solar Powered Thermometer
   Download  DP752 Series - Solar Powered and AC Powered Thermometers
   Download  DP751 Series - Solar Powered Thermometers
   
Keywords:Solar Powered & AC Powered LCD Thermistor Thermometers with Ceramic Thermistor Sensors, digital load cells in line flow meters liquid flow meter variable area flow meters