Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Panel Indicators with Modular Construction

DP80 Series   
1 year warranty OmegaCare Made in the USA
 
Temperature Meter
DP80 Series:High Performance Panel Indicators with Modular Construction
Click for larger image.
   
$ 599.00  DP81T
High Accuracy
14 Thermocouple Input Types
6 RTD Inputs: 4 Platinum, 10 Ohm Copper, and 120 Ohm Nickel Types
Thermistor Inputs: YSI 400 and 700 Series
Process Inputs: 4 Voltage and 2 Current
Easy to Operate and Modify
Modular Construction Allows Options to Be Field Installed
Single or Double Width Panel
Multiple Inputs up to 24 Thermocouples or 12 RTD Inputs
Optional Latching or Non-Latching Alarms
Scaling and Offset: Easy to Rescale Inputs for Displaying Direct Engineering Units
Optional Isolated Analog Output
Optional Fully Isolated RS-232/20 mA Digital Outputs
Math Expressions: Display the Rate Change, Max/Min. or Timed Average of Measurements
Optional DC Power: Fully Isolated 12 or 24 Vdc Power Can Be Used with Floating or Grounded Sensors

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

DP80 Series digital indicators offer complete expandability to effectively meet your changing needs. A custom designed, integrating voltage-to-frequency A/D converter combined with precision filtering, isolated electronics, and multi-segment digital linearizations lets the DP80 Series accommodate wide measuring ranges at a very high resolution - high enough to achieve laboratory accuracy in process and test measurements. The DP80 Series offer repeatability, reliability, and compatibility with most sensors. Temperature can be measured from -273 to 2318°C (-460 to 4206°F), or 0 to 2592 k, all with 0.1° resolution. DC voltage can be measured to 1 µV and ranges are available up to 100 V. Process voltage and current loops can easily be scaled from the front panel, within 99999 display counts. Strain-gage indicators measure load cells, pressure, torque, thrust, and force with 0.01% precision. Whether you’re measuring the temperature of molten metal or testing jet engine performance, make your choice a DP80 Series digital indicator.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

For related books on Controller Theory and Applications, click here.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DP81T  DP81T In Stock   $599.00    Panel meter, single width, for temperature input with 0.1° resolution  
    DP82V 5 Weeks   $679.00    Panel meter, double width, for voltage input with 0.1° resolution  
    DP87 3 Weeks   $729.00    Panel meter single width with 1 plug-in option board  
    DP88 6 Weeks   $899.00    Panel meter double width with 4 plug-in option board  
    DP80-DC1 In Stock   $129.00    9 to 16 Vdc power  
    DP80-DC2 In Stock   $129.00    18 to 32 Vdc power  
    DP80-2DI 5 Weeks   $129.00    Two-wire delta input differential 2-wire input  
    DP80-4DI In Stock   $129.00    Four-wire delta input differential 4-wire input  
    DP80-ALM In Stock   $169.00    Alarms, dual limits  
    DP80-AOC In Stock   $189.00    Analog output, 4 to 20 mA  
Click to expand/minimize a list of what others bought with the DP80-AOV  DP80-AOV In Stock   $189.00    Analog output, 0 to 10 Vdc  
    DP80-MTH In Stock   $99.00    Math, min., max., average, rate of change  
    DP80-SCAN In Stock   $189.00    Scanning board  
    DP80-SCL In Stock   $99.00    Scaling/offset,user selectable  
Click to expand/minimize a list of what others bought with the DP80-SER  DP80-SER In Stock   $189.00    RS-232C/20 mA serial output  
    DP80-RK2 In Stock   $75.00    Use with DP81  
    DP80-RK1 In Stock   $75.00    Use with DP81  
    DP80-RKM In Stock   $150.00    Use with DP82  
Click to expand/minimize a list of what others bought with the DP80-206  DP80-206 In Stock   $179.00    6-channel input board for Thermocouple, Voltage, Current inputs  
    DP80-403 In Stock   $179.00    3-channel input board for RTD and Thermistor inputs  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DP81T Panel meter, single width, for temperature input with 0.1° resolution, $599.00
 Part Number Builder
(1) (2)
  
Option Descriptions
(1) Single or Multi-Channel Digital Process Indicators
  Select
DP81 for Panel metre/single width with 0.1° resolution
DP82 for Panel meter/double width with 0.1°
DP85 for Bechtop meter/4-digit display
DP86 for Benchtop meter/5-digit display with 0.1°
(2) Input Type
  Select
T for Temperature
V for Voltage
Y for Thermistor
C for Current
R for RTD
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DP87 and DP88 - Digital Strain Indicators
   Download  DP85 and DP86 - Digital Panel Indicators
   Download  DP81 and DP82 - Digital Process Indicators
   
Keywords:High Performance Panel Temperature, Process, Thermistor, and Strain Gage Indicators with Modular Construction for Multi-Input/Output/Scan/Communication Boards, distributed control system fuel level sensors mechanical actuator water flow meters