Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

5-Digit Precision Strain Gage Indicators with Excitation Supply

DP87   
1 year warranty OmegaCare Made in the USA
 
DP87:5-Digit Precision Strain Gage Indicators with Excitation Supply
Click for larger image.
   
$ 729.00  DP87
High Accuracy 0.01% Full Scale
Precise Digital Scaling Through Front Panel Key Pad
Dual Engineering Units Measuring with 3 Character Alphanumeric Labels
Plug-in Options Include Alarms, Math, Analog Outputs, RS-232C/20mA, and DC Power
Up to 1µV/Count Sensitivity
Lock-out Switch Prevents Unauthorized Program Tampering
Power Cord Included

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA DP80 Series digital strain gage indicators demonstrate impressive performance for wide compatibility with lower output, bonded foil type transducers, as well as higher output semiconductor type transducers. One of four input ranges are selectable within each instrument to optimize the sensitivity. The front panel membrane keypad facilitates accurate digital scaling, eliminating any dip switches, pot adjustments or reference standards. Three alphanumeric LEDs are included for engineering unit labels (e.g. psi, KG, LBS) or can be assigned as "0" for active display of dead zeros. An additional feature of the DP80 is the inclusion of a primary and secondary engineering units display, both of which easily be selected at the front panel. The secondary display can be any mathematical equivalent to the primary display. System calibration can be accomplished using 3-point live load (actual weight on scale) or by entering the appropriate transducer sensitivity (mV/V).

SPECIFICATIONS
Excitation Supplies: DP87: 5 Vdc @ 30 mA, 10 Vdc @ 60 mA and 15 Vdc @ 90 mA DP88/DP89:5 Vdc @ 120 mA, 10 Vdc @ 240 mA and 15 Vdc @ 350 mA
Accuracy: 0.01% of full scale range, ±1 digit
Repeatability: ±1 digit
Zero Offset: Entire input range
Zero Stability: 0.5 µV/°C no measurable drift with time
Span Stability: 0.005% of reading/°C; 0.1% of reading per year
Normal Mode Noise Rejection: > 60 dB @ 50/60 Hz
Common Mode Noise Rejection: > 120 dB @ 50/60 Hz
Input Impedance: > 10 MOhms to 500 MOhms depending on range
Display: 8-digit, 14-segment alphanumeric LED’s, 14 mm (0.54") high, and one negative (-) LED at left of LED array
Display Count Rate: ±100,000 active
Reading Rate: 2 readings per second
Overload Protection: 270 Vdc or ac RMS across inputs and input to ground. Power lead to ground 1500 Vdc or ac RMS
Ambient Operating Conditions: 0 to 50°C (32 to 122°F); 0 to 90% RH non-condensing
Storage Temperature: -40 to 65°C (-40 to 149°F)
Input Connections: ac power quick connect; dc power and sensors screw terminals; RS-232C DB25 connector
Case Construction: metal, black anodized, extruded aluminum
Power: 90 to 132 Vac; 48 to 400 Hz
Weight: DP87 1.8 kg (4 lb), DP88/DP89 2.7 kg (6 lb) (without options)
Dimensions, DP87: 67 H x 136 W x 250 mm D (2.6 x 5.3 x 9.75")
Cutout: 68 H x 138 mm W (2.7 x 5.4")
Dimensions, DP88/DP89: 67 H x 272 W x 250 mm D (2.6 x 10.6 x 9.75")
Cutout:68 H x 274 mm W (2.7 x 10.7") .


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    DP87 3 Weeks   $729.00    Single width panel mount strain gage indicator  
    DP88 6 Weeks   $899.00    Double width panel mount strain gage indicator  
    DP89    Consult sales   Double width benchtop strain gage indicator  
    DP80-ALM In Stock   $169.00    Plug in dual alarm option with selectable hysterisis and alarm delay (DP88/DP89 will accept two DP80-ALM)  
Click to expand/minimize a list of what others bought with the DP80-AOV  DP80-AOV In Stock   $189.00    Plug in 0-10 Vdc scalable analog output board (n/a with DP80-AOC)  
    DP80-AOC In Stock   $189.00    Plug in 4-20 mA scalable analog output board (n/a with DP80-AOV)  
    DP80-MTH In Stock   $99.00    Plug in math option board with min, max, average and rate of change functions  
Click to expand/minimize a list of what others bought with the DP80-SER  DP80-SER In Stock   $189.00    Plug in RS232C/20 mA serial output  
All dollar amounts on this site are shown in US currency.

 Note: Model DP87 can accommodate one additional option. Model DP88 and DP89 can accommodate up to four additional options.
 Ordering Example: (1) DP87 single width panel mount strain gage indicator, $729.00,  plus (1) DP80-AOV plug in 0-10 Vdc scalable analog output board, $189.00, $729.00 + 189.00 = $918.00

   
Keywords:5-Digit Precision Strain Gage Indicators with Excitation Supply, ac frequency flow control meter flow valve control precision load cell soil meter