Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Waterproof Digital Thermometer with Probe

DP8891   
1 year warranty CE
 
Waterproof Digital Thermometer with Probe
DP8891:Waterproof Digital Thermometer with Probe
Click for larger image.
   
$ 159.00  DP8891
Large LCD
High Accuracy Thermistor Probe
0.1 Resolution
ºC/ºF Switchable
Battery Powered
Waterproof Meter (IP67)
Probe Included with Holder

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Monitor temperature applications with the DP8891 Series. The DP8891 Series offers a wide temperature range, and can be used both as a portable unit, or a wall mounted large LCD meter. The meter and probe (when connected together) offer waterproof (IP67) rating. Easy to use and ºC/ºF switchable. Comes complete with probe, probe holder, 4 “AAA” alkaline batteries and wall mount hardware. Replacement probe can be purchased separately.

SPECIFICATIONS
Temperature Range (Thermistor):
-10 to 110°C (14 to 230°F)
Temperature Resolution: 0.1°C (0.1°F)
Temperature Accuracy: ±1°C (±1.6°F)
Temperature Response Time: 2 minutes typical
LCD Update Time: 10 seconds
LCD Size: 45 H x 96 mm W (1.77 x 3.78")
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating RH%: Humidity < 80%
Storage Temperature: -20 to 50°C (-4 to 122°F)
Storage RH%: Humidity < 90%
Dimensions: 122 L x 85 W x 30 mm D (4.80 x 3.35 x 1.18")
Weight: 200 g (7.1 oz)
Battery: 4 alkaline “AAA” (included)
Battery Life: One year (continuously use, alkaline battery)
Probe Size:
    Length: 500 mm (20")
    Diameter: 5 mm (0.2")
    Handle Length: 65 mm (2.6")
    Cable Length: 1500 mm (59")
    Probe Weight: 80 g (2.8 oz)
Materials:
    Meter: ABS
    Probe: 304 SS
    Connector: Locking Mini Phone Plug
    Handle: Nylon (heat resistant to 100°C) silicon
    Cable: Nylon (heat resistant to 100°C) silicon (heat resistant to 150°C)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DP8891 In Stock   $159.00    Waterproof digital thermometer  
 DP8891-RP In Stock   $59.00    Replacement thermistor probe  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with precision thermistor probe, probe holder, 4 “AAA” alkaline batteries, wall mount hardware and operator’s manual.

   
Keywords:Waterproof Digital Thermometer with Probe, flow control valve scale calibration weights temperature probe calibration water level recorder