Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Digital Thermometers - Exceptional Performance and Versatility

DP97   
1 year warranty NEW! CE RoHS
 
High Accuracy Digital Thermometer
DP97:High Accuracy Digital Thermometers - Exceptional Performance and Versatility
Click for larger image.
   
Single or Dual Pt100 Inputs, A, B and A-B
High Resolution 0.01°C
Very High Accuracy and Stability
No NIST available
Better Than 40 milliKelvin (0.04°C) System Accuracy (Based on DP97-Probe Calibration)
PC Software Included
Digital Matching of Calibrated Sensors
Circuitry Self-calibrates for Total Stability
3 or 4 Wire Sensors with Automatic Recognition
Readout Directly in °C, °F, Kelvin, and Ohms
RS232 (Remote Control and Measure) as Standard
Programmable Analog Output
Bench Mounting (Or Panel Option)
Rechargeable Battery/ ac Adapter

View related products - Laboratory Equipment

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

A precision portable thermometer for metrology and other exacting laboratory applications, the DP97 is a proven instrument used world-wide as a laboratory and site standard in pharmaceutical, medical, food, environmental testing, R&D, and general industrial applications. It is ideal as the reference standard for temperature calibration baths.
The DP97 Thermometer utilizes highly advanced microprocessor circuit design to achieve exceptional measuring accuracy, linearization conformity and stability in a versatile but easy to use configuration. Based on a high resolution 20 Bit Analog to Digital converter, all measurement computations are performed digitally without drift. The 5 digit LED display provides a readout to 0.01°C over the entire -199.99 to +849.99°C range; alternatively °F, Kelvin or Ohms values can be displayed up to 999.99 units.
Single or dual Pt100 3 or 4 wire sensors are accepted; the DP97 will automatically recognize and select 3 or 4 wire mode. Display of input A, B or A-13 (differential) can be selected; a differential “zero function” allows sensor accuracy differences to be eliminated for accurate differential readings. When used with the DP97-Probe1, the system has a temperature range of -50° to +250°C, with an accuracy of ±0.04°When used with the DP97-Probe2, the system has a temperature range of 0° to +400°C, with an accuracy of ±0.04°.
An RS232 interface (remote control measure) is fitted as standard and isolation is incorporated. An analog (retransmission) output is also fitted as standard. The 0 to 1 Vdc output is programmable between lower and upper set limits.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the DP97  DP97    Consult sales   High accuracy digital thermometer (120 vac, no NIST available) RoHS compliant
Click to expand/minimize a list of what others bought with the DP97-Probe1  DP97-Probe1 In Stock   $135.00    Precision Pt100 probe, temperature range -50°C to +250°C (No NIST available) RoHS compliant
Click to expand/minimize a list of what others bought with the DP97-Probe2  DP97-Probe2 In Stock   $154.00    Precision Pt100 probe, temperature range -50°C to +400°C (No NIST available) RoHS compliant
    DP97-SW In Stock   $17.00    Replacement software RoHS compliant
    DP97-CONN In Stock   $3.00    Replacement 9 pin connector allows sensor accuracy differences to be RoHS compliant
    PSU-DP97 In Stock   $280.00    Replacement power supply RoHS compliant
All dollar amounts on this site are shown in US currency.


   
Keywords:High Accuracy Digital Thermometers - Exceptional Performance and Versatility, air pressure switches control air valve flexible heating elements pressure limit switch