Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Economical 4-20 mA Loop-Powered Indicator

DPF300 Series   
2 year warranty CE OmegaCare Made in the USA
 
Economical 4-20 mA Loop-Powered Indicator
DPF300 Series:Economical 4-20 mA Loop-Powered Indicator
Click for larger image.
   
Available with Dual Rate/Total, Display
Linear or Square Root Extraction of Input
8-Digit Totalizer Display
Calibration Fully Programmable Through Keypad

View related products - Test Meters - Flow Measurement

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The DPF301 Series comprises 4 to 20 mA loop-powered panel-mount indicators that display process variables in engineering units (GPM, LPM, psig, %RH, etc.), with an adjustable decimal point for rate and total display. Because these indicators take power directly from the current loop, the user can perform programming on the front keypad; there are no jumpers to configure or potentiometers to scale. An internal lithium battery ensures that all programming is retained in memory, even when the loop power is disconnected. The DPF301 can be programmed for either a linear input or square root extraction for use with differential pressure flowmeters.

The DPF301 general purpose indicator features one 41.2 digit rate display, while the DPF302 flow indicator has a dual, 2-line, 4½ digit rate display and 8-digit totalizer. The totalizer can be reset from either the front keypad or remotely via a contact closure.

The DPF300 Series indicators are available in a choice of panel-mount, NEMA 4X (IP66), or explosion-resistant enclosures.

SPECIFICATIONS
Scalable Input Range: 3.8 to 21 mA Internal Battery (Memory Only): 3V 250 mAh lithium (2-year standby life) Rate Display (DPF301 and DPF302): 41.2 digits max (19999), 8.89 mm (0.35") high Totalizer Display (DPF302 Only): 8 Digits (99999999), 5.08 mm (0.2") high
Rate Descriptors: /sec, /min, /hr or "blank"
Unit Descriptors: Gal, Lit, FT3, M3, "blank"
Display Indications: Low battery and under/over range
Input: 4 to 20 mA DC, overcurrent protection to 60 mA, reverse polarity protected
Loop Voltage Drop: 6V max Housing
Standard: Round panel mount with NEMA 4X (IP66) sealed keypad membrane
Optional: Glass-filled polycarbonate NEMA 4X (IP66) enclosure, or explosion-resistant housing for NEMA 7, NEMA 4 (IP66), Class I, Groups B, C and D; Class II, Groups E, F and G
Ambient Temperature: -20 to 70°C (-4 to 158°F)
Extended Temp Option: -30 to 70°C (-22 to 158°F)
Accuracy (Rated @ 20°C): 0.1% FS resolution, ±1 count
Temperature Drift: 50 ppm/°C typical, 200 ppm/°C worst case
Low Cutoff: A rate below 1% of selected scale (10% of square root scale) will assume the "set lo" value
Update Rate: For rate or total, once every 2 seconds
Weight:
    Basic Unit: 227 g (0.5 lb)
    With NEMA Enclosure: 454 g (1 lb)
    With Explosion-Resistant Housing: 1.6 kg (3.5 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    DPF301 In Stock   $305.00    General purpose panel mounted 4-20 mA loop-powered ratemeter/indicator  
    DPF301-NEMA 6 Weeks   $405.00    NEMA 4x housing for panel mounted 4-20 mA loop-powered ratemeter/indicator  
    DPF301-EXP 6 Weeks   $610.00    Explosion resitant housing for panel mounted 4-20 mA loop-powered ratemeter/indicator  
Click to expand/minimize a list of what others bought with the DPF302  DPF302 In Stock   $335.00    Panel-mounted 4-20 mA loop-powered ratemeter and totalizer for flow  
    DPF302-NEMA 6 Weeks   $435.00    NEMA 4x housing for panel mounted 4-20 mA loop-powered ratemeter and totalizer for flow.  
    DPF302-EXP 6 Weeks   $640.00    Explosion resitant housing for panel mounted 4-20 mA loop-powered ratemeter and totalizer for flow  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

For NEMA 4X polycarbonate enclosure, add suffix "-NEMA" to model number, add $100 to price.

For explosion-resistant housing, add suffix "-EXP" to model number, add $305 to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 Ordering Example: (1) DPF301-EXP loop-powered ratemeter/indicator with optional explosion-resistant housing, $610.00

 Related Links - Related Products
 Related Products
PSU-24B/FPW-15 PSU-24B/FPW-15:
DC Power Supplies
   
Keywords:Economical 4-20 mA Loop-Powered Indicator, testing a thermocouple