Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

3 1/2 Digit Mini-size Process Meter

DPF50   
5 year warranty CE
 
Process Meter, Low Cost - Omega
DPF50:3 1/2 Digit Mini-size Process Meter
Click for larger image.
   
$ 199.00  DPF52-EA1
Zero and Span Adjustments of 2,000 Counts Each
±1,999 Count Display Span
120 dB CMR, 56 dB NMR
Bright, 14.2 mm (0.56") LED Display
EMI/RFI Filter for ac Power
Removable Screw-Clamp Connector
Miniature DIN Case with 24 x 72 mm (0.94 x 2.83") Bezel Options
Isolated Transmitter Excitation Supply
4-20 mA, 1-5 V, 0-10 V Signal Ranges
Red or Green LED Display
24 Vac Power Supply
25 x 75 mm (0.98 x 2.96") Bezel Adaptor
NEMA-4 Splash-Proof Lens Cover

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Large Display, Small Case
The DPF50 Series provides a full-size 14.2 mm (0.56"), red or green LED display, yet is housed in a miniature case with a 24 x 72 mm (0.94 x 2.83") bezel. The case fits into a standard 3 //64 DIN cutout, 22.2 x 68 mm (0.87 x 2.68") and requires a depth of less than 120 mm (4.72") behind the panel, including plug-in screw-clamp connectors (standard).
Built-In Isolated Excitation
Model DPF52 is a low-cost 3 1 /2 digit (±1,999-count) process meter with a built-in, isolated excitation supply to power two- or four-wire transmitters, bridges or active transducers. Output levels of 24 Vdc at 20 mA or 10 Vdc at 30 mA are jumper-selectable.
Easy To Scale
The DPF50 Series can be shipped fully calibrated to meet a customer’s specific requirements (DPF50-FSE). Five signal ranges can be selected via push-on jumpers, and precision potentiometers are readily accessible behind the lens to provide zero and span adjustments of 2000 counts each. Accuracy is 99.9% of reading.
Multiple Power Options
The DPF50 Series incorporates a power supply, which is available for 24, 100, 115 or 230 Vac OR 7-32 Vdc power. All power options provide EMI filtering, so that power line noise does not affect the reading.

For full product specifications view pdf file in "Related Links" below

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DPF51-PA1 In Stock   $150.00    Scalable display factory set for 4-20 mA input = 0.000 to 100.0 display  
 DPF52-EA1 In Stock   $199.00    Scalable display with 24 Vdc excitation, factory set for 4-20 mA input = 0.000 to 100.0 display  
 DPF53-AV2 1 Week   $150.00    Fixed range dc voltmeter, ±199.9 mV input = ±199.9 display  
All dollar amounts on this site are shown in US currency.

 Note: Scalable meters are factory set for a full scale display range of 000.0 to 100.0 unless customer specified at time of order.
 Ordering Example: (1) DPF51-PV3-7/32 scalable meter without excitation, 1-5 Vdc input range and 7-32 Vdc power, $150.00
 Part Number Builder
(1) (2) (3) (4)
  
Option Descriptions
(1) Meter Type
  Select
DPF51- for scalable meter
DPF52- for scalable meter
DPF53- for scalable meter
DPF56- for scalable meter
DPF57- for scalable meter
(2) Input Options
  Select
PA1 for without excitation 4-20 mA input
PV2 for without excitation 0-199.9 mV input
PV3 for without excitation 1-5 Vdc input
PV4 for without excitation 0-10 Vdc input
PV5 for without excitation 0-100 Vdc input
FSP for without excitation customer specified scaling
EA1 for with 24 Vdc excitation 4-20 mA input
EV2 for with 24 Vdc excitation 0-199.9 mV input
EV3 for with 24 Vdc excitation 1-5 Vdc input
EV4 for with 24 Vdc excitation 0-10 Vdc input
EV5 for with 24 Vdc excitation 0-100 Vdc input
FSE for with 24 Vdc excitation customer specified scaling
AV2 for fixed range dc voltmeter ±199.9 mV
AV3 for fixed range dc voltmeter ±1.999 V
AV4 for fixed range dc voltmeter ±19.99 V
AV5 for fixed range dc voltmeter ±199.9 V
(3) Power Options
  Select
for 115 Vac 50-60 Hz power leave blank
-230 for 230 Vac 50-60 Hz power
-100V for 100 Vac 50-60 Hz power
-24VAC for 24 Vac 50-60 Hz power
-7/32 for 7 to 32 Vdc power
(4) Display Color
  Select
for red display leave blank
-GR for green display
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DPF50 - 3 1/2 DIGIT MINI-SIZE PROCESS METER (DPF56) WITH ISOLATED EXCITATION (DPF57)
   Download  DPF50 - 3/64 DIN Process Meter Quick Start
   
Keywords:3 1/2 Digit, Mini-size, Process Meter, Built in Isolated Excitation, DPF50E, Low Cost, Compact, Mini Size, 3/64 DIN, Economical, liquid flow meters