Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN 6-Digit Rate Meter/Totalizer

DPF701 & DPF702   
5 year warranty CE
 
Rate Meter/Totalizer
DPF701 & DPF702:1/8 DIN 6-Digit Rate Meter/Totalizer
Click for larger image.
   
$ 280.00  DPF701
Measures Rate from 0.5 Hz to 30 kHz
Totalizes Up or Down from -99,999 to 999,999 or Acts as Accumulating Stopwatch
6-Digit, 7-Segment LED, 14.2 mm (0.56")

Signal Input Choices (Selectable by DIP Switch)
TTL Compatible with Protection to 25 V
Low Level (25 mV rms)
High Level Signals Protected to 115 V
NAMUR
Open Collector PNP or NPN

Communications and Control
RS232 Output Optional
Optional Dual 6A Form C Relays
Analog Output, Scalable, 4 to 20 mA, 0 to 20 mA, 0 to 10 V (Optional)

View related products - Instrumentation and Accessories

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DPF701 Series ratemeter/ totalizer offers user programming via the 5 front-panel keys. Scale factor may be programmed from -99,999 to 999,999 (any decimal point, multiply or divide), while offset may be programmed from -99,999 to 999,999 (any decimal point). Programs are stored in non-volatile memory, with three levels of program lockout for security. Optional features include Hi or Lo setpoints for control or alarm, plus RS232 communication. Fixed decimal point or autoranging is standard.

SPECIFICATIONS
Functions: rate and totalize selected by menu
Display: 6-digit, 7-segment red LED display
Inputs Type: single input. TTL, CMOS, NPN open collector, contact closure and magnetic pickup compatible; selected by dip switch. Non-isolated.
Level: max. 60 V; min. 25 mV rms
Frequency: 30 kHz max.
Excitation: regulated, 5.0 V to 50 mA, 8.2 V to 70 mA, or 12.4 V to 100 mA selected by DIP switch
Accuracy:± 1 /2 LSD of total; 0.01% of the rate ±1 1 /2 LSD
Setpoints: Two, optional
Alarm Outputs: optional
Communication: RS-232, analog output, optional
Rate Measurement Technique: 1/x
Gate Time: 0.30 sec
Decimal Point: programmable or autoranging
Trigger Slope: selectable by DIP switch
Leading Zeros: blank
Power: 115 or 230 ±15% Vac
Dimensions: 1.9 H x 3.8 W x 6" D (48 x 96 x 152 mm)
Panel Cutout: 45 H x 92 mm W (1.8 H x 3.6" W)
Weight: 454 g (16 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Panel Meters
Click to expand/minimize a list of what others bought with the DPF701  DPF701 In Stock   $280.00    115 Vac/7.5 to 13 Vdc Powered  
Click to expand/minimize a list of what others bought with the DPF701-A  DPF701-A In Stock   $387.00    115 Vac/7.5 to 13 Vdc Powered with Analog Output Card Installed  
    DPF702 In Stock   $280.00    230 Vac/7.5 to 13 Vdc Powered  
    DPF702-R In Stock   $360.00    230 Vac/7.5 to 13 Vdc Powered with Relay Card Installed  
 Field Installable Input Cards
    DPF700-A3 5 Weeks   $107.00    Analog Output Board  
Click to expand/minimize a list of what others bought with the DPF700-R  DPF700-R In Stock   $80.00    Dual 5 A Relay Board  
Click to expand/minimize a list of what others bought with the DPF700-232  DPF700-232 In Stock   $65.00    RS-232 Output Board (RJ12 Connection)  
 Popular Flow Sensors
Click to expand/minimize a list of what others bought with the FP7001  FP7001 In Stock   $240.00    Paddlewheel Flow Sensor  
Click to expand/minimize a list of what others bought with the FTB4605  FTB4605 In Stock   $195.00    1/2" NPT Turbine Flow Sensor  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) DPF701 6 digit ratemeter or totalizer, no outputs., $280.00

 Related Links - Manual, Related Products
 Product Manual
   Download  DPF700 - Low Cost Ratemeter/Totallizer/Controller
   Download  DPF700 - Quick Start Manual for DPF700 Ratemeter/Totalizer/Controller
 Related Products
FP-7000 FP-7000:
Insertion Paddlewheel Flow Sensors
FTB-100 FTB-100:
Turbine Flowmeters with Economical Ball Bearing Design
FP-6000 FP-6000:
Adjustable Depth Brass Flow Sensors
FTB-900 FTB-900:
Economical Ball Bearing Liquid Turbine Flowmeters with Male NPT Ports
FTB4605 FTB4607 FTB4605 FTB4607:
Long-life Pulse Output Water Meters For Remote Rate Indication and Totalization
   
Keywords:1/8 DIN Six Digit Rate Meters, Totalizer, DPF701, DPF702, DPF700, ratemeter, digital indicator, rate indicator, thermistor calibration