Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Room Pressure Monitors
Discontinued Product

DPG701   
1 year warranty Made in the USA
 
Room Pressure Monitors Discontinued Product .
DPG701:Room Pressure Monitors 
Discontinued Product
Click for larger image.
   
Measures Room to Room Differential Pressure
Rugged Polycarbonate Enclosure
Wall Mount Design
Alarm Relay and Analog Output Standard

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The DPG700 is no longer available. Please see the DPG409 series as a possible substitute or contact our sales department.


The DPG701 room pressure monitor takes advantage of our time-proven sensor technology to monitor, alarm and/or control critical room-to-room differential pressures. The same instrument monitors either positive or negative room pressures. It is easily mounted on the wall and the installer has the choice of rear or bottom knockouts for electrical and pressure connections. All electrical and mechanical components are housed in a tough polycarbonate NEMA-13 (IEC529, IP65) enclosure with a clear, gasketed cover for easy viewing of display and room status. The room pressure monitor comes standard with a SPDT relay (for supplemental controls such as audible alarm or remote status indication), and 3 analog output signals, 0 to 5 Vdc, 0 to 10 Vdc and 4 to 20 mA. These analog outputs are proportional to the room pressure.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DPG701-0.1    Consult sales   Room pressure monitor with +/- 0.1 inch of water range  
 DPG701-0.5    Consult sales   Room pressure monitor with +/- 0.5 inch of water range  
 DPG701-01    Consult sales   Room pressure monitor with +/- 1 inch of water range  
All dollar amounts on this site are shown in US currency.


   
Keywords:Room Pressure Monitors , magnetic speed sensor measurement sensor sensor conditioner