1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Min/Max Digital Pressure Gauges with NEMA 4X Case

DPG3500 & DPG3600 Series   
1 year warranty Made in the USA RoHS
 
Min/Max Digital Pressure Gauges with NEMA 4X Case
DPG3500 & DPG3600 Series:Min/Max Digital Pressure Gauges with NEMA 4X Case
Click for larger image.
   
$339.00  DPG3500B-60G
Capture Minimum and Maximum Readings
Now with Field Selectable Engineering Units
Zero with One-Touch
316 Stainless Steel Wetted Parts
±0.25% Test Gauge Accuracy
NEMA 4X Case
Backlit Display Available, Specify Model PX3600

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DPG3500B is a powered by 2 replaceable "AA" alkaline batteries that can operate the gauge for 2000 hours. All DPG3500 models include the 5 minute auto-shutoff circuitry standard to conserve battery life. A low battery indicator will be displayed when the batteries must be replaced. The gauge can be factory set for on/off by specifying the "-NS" option at time of order.

SPECIFICATIONS
Accuracy:
±0.25%FS +1 least significant digit
(linearity, hysteresis and repeatability combined)
Power: 2 "AA" alkaline batteries (included)
Battery Life: approximately 2000 hours
(low battery indication on display when batteries must be replaced)
Operating Temperature: -20 to 85°C (-4 to 185°F)
Compensated Temperature: 0 to 70°C (32 to 158°F)
Temperature Stability: ±0.5% of span (typical) ±1% of span (maximum) from 0 to 82°C (32 to 180°F)
Storage Temperature: -40 to 95°C (-40 to 203°F)
Auto Shutoff: 5 minutes standard. Specify "-NS" option at time of order if On/Off button is prefered.
(No additional charge for "-NS" option.)
Pressure/Vacuum Reference: Gauge (psig), or absolute (psia)
Optional Units: Units such as Kpa, Bar, mBar, inH2O, mmHg, ftH2O, torr, kg/cm2 etc are available on special order. Please consult the Omega Pressure Engineering Department for available availability and pricing.
Display: 4 digit, LCD, 10.16 mm (0.4") digit height.
Display Update Rate:3 readings per second nominal update rate
Size: 89 W x 76 H x 51 mm D (3.5 x 3.0 x 2.0") Not including the pressure fitting. Add approximately 19 mm (0.75") to the Height for the pressure fitting Weight: 255 g (9 oz),
Shipping weight: 454 g (1 lb)
Material: ABS/polycarbonate NEMA 4X (IP66) case, rear gasket, polycarbonate label.
Pressure/Vacuum Connection: 1/4" NPT male
Media Compatibility: 316SS wetted parts
Over Pressure: 2x sensor pressure range except,
3000 psig range = 5000 psi max,
5000 psig range = 7500 psig max.
(out-of-range display @ 110% to 125% FS)
Burst Pressure: 4x sensor pressure rating, or 10,000 psi whichever is less
Calibration: Internal controls, noninteractive zero, span, and linearity, ±10% range


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 To Order with Backlit Display, Specify Model DPG3600B
 Gage Pressure Models
 DPG3500B-03G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-3.000 psig range RoHS compliant
 DPG3500B-85INH20G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-85.0 inch of water gauge pressure range RoHS compliant
 DPG3500B-05G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-5.000 psig range RoHS compliant
 DPG3500B-140INH20G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-140.0 inch of water gauge pressure range RoHS compliant
 DPG3500B-15G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-15.00 psig range RoHS compliant
 DPG3500B-30G In Stock   $339.00    Battery powered digital pressure gauge with 0-30.00 psig range RoHS compliant
 DPG3500B-60G In Stock   $339.00    Battery powered digital pressure gauge with 0-60.00 psig range RoHS compliant
 DPG3500B-100G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-100.0 psig range RoHS compliant
 DPG3500B-200G In Stock   $339.00    Battery powered digital pressure gauge with 0-200.0 psig range RoHS compliant
 DPG3500B-300G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-300.0 psig range RoHS compliant
 DPG3500B-500G 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-500.0 psig range RoHS compliant
 DPG3500B-1KG In Stock   $339.00    Battery powered digital pressure gauge with 0-1000 psig range RoHS compliant
 DPG3500B-2KG 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-2000 psig range RoHS compliant
 DPG3500B-3KG In Stock   $339.00    Battery powered digital pressure gauge with 0-3000 psig range RoHS compliant
 DPG3500B-5KG In Stock   $339.00    Battery powered digital pressure gauge with 0-5000 psig range RoHS compliant
 Absolute Pressure Models
 DPG3500B-15A 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-15.00 psia range RoHS compliant
 DPG3500B-30A 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-30.00 psia range RoHS compliant
 Vacuum and Compound Range Models
 DPG3500B-30INHGVAC 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-30.00 inch of mercury vacuum range RoHS compliant
 DPG3500B-30V15G    Consult sales   Battery powered digital pressure gauge with 30.00 inHg vac to 15 psig range RoHS compliancy undetermined
 DPG3500B-30V100G    Consult sales   Battery powered digital pressure gauge with 30.00 inHg vac to 100 psig range RoHS compliancy undetermined
 DPG3500B-30V200G    Consult sales   Battery powered digital pressure gauge with 30.00 inHg vac to 200 psig range RoHS compliancy undetermined
 Gage Pressure Models pre-set to BAR pressure units
 DPG3500B-1BARG 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-1.000 bar gauge pressure range RoHS compliant
 DPG3500B-7BARG In Stock   $339.00    Battery powered digital pressure gauge with 0-7.000 bar gauge pressure range RoHS compliant
 DPG3500B-14BARG 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-14.00 bar gauge pressure range RoHS compliant
 DPG3500B-760TORRA 5 Weeks   $339.00    Battery powered digital pressure gauge with 0-760.0 Torr absolute pressure range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with 2 AA and complete owner’s manual.
To order with Backlit display change model No. to DPG3600B, add $30.
 Ordering Example: (1) DPG3600B-60G battery powered digital pressure gauge with backlite display, 0-60.00 psig range, $369.00

 Related Links - Related Products
 Related Products
DPG5500 Series DPG5500 Series:
Min/Max Digital Pressure Gauges
With Selectable Pressure Units
DPG5600 Series DPG5600 Series:
Min/Max Digital Pressure Gauges with Display Backlighting
   
Keywords:Digital pressure gauge, pressure gage, DPG3500, DPG3600, Minimum, Maximum, NEMA4x

   Back to topBack to top