Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pressure Calibration Kit

DPG4000-KIT   
CE Made in the USA
 
Pressure Calibration Kit for Pressure Gauge Calibration
DPG4000-KIT:Pressure Calibration Kit
Click for larger image.
   
$ 1,465.00  DPG4000-30-KIT
Very High Accuracy: ±0.05% FS
Temperature Compensated: 0 to 50ºC
Displays in 18 Standard or Custom Engineering Units
Displays Ambient Temperature in ºC or ºF
Large, Backlit, 5-Digit Display with 16.5 mm (0.65") High Digits and 20-Segment Bar Graph
Rugged Stainless Steel Case Meets NEMA 4 (IP65) Rating
Min/Max Recall
Adjustable Tare Zeros Large System Offsets

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s new pressure calibration kits create a digital test gauge by combine the high accuracy of DPG4000 Series digital pressure gauges with a pneumatic or hydraulic hand pump, providing an excellent solution for field calibration needs.
Kits include the DPG4000 digital gauge, hand pump, rugged carrying case, and a selection of fittings and hose. Kits with ranges of 500 psi or below include a pneumatic hand pump capable of generating 0 to 500 psi pressure or 0 to 28 inches of mercury vacuum. For ranges of 1000 psi or higher, a 0 to 10,000 psi hydraulic pump is included.
The DPG4000 takes the concept of a test gauge to a new level. It combines the accuracy of digital technology with the simplicity of an analog gauge, delivering performance, ease of use, and a feature set unmatched in the pressure measurement world. Setup of the DPG4000 is fast and straightforward, involving a menudriven display with minimal text and intuitive functions. The gauge is simple enough to be used anywhere in the world, without the need for multilingual displays.

SPECIFICATIONS
(0 to 50ºC Unless Otherwise Noted)

Accuracy: ±0.05% FS positive pressure, ±0.25% FS vacuum/500 psi and below
Temperature Compensation: 0 to 50ºC (32 to 122ºF) to rated accuracy
Standard Engineering Units: psi, bar, kg/cm2, inH2O (4ºC, 20ºC or 60ºF), ftH2O (4ºC, 20ºC or 60ºF), cmH2O (4ºC and 20ºC), mH2O (4ºC and 20ºC), kPa, mbar, inHg, mmHg, torr
Media Compatibility: see specifications of pump
Operating Temperature: -10 to 55ºC (14 to 131ºF)
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Dimensions: 111.1 H x 127 W x 38.1 mm D (4.375 x 5 x 1.50")
Hose Input Port: ≤500 psi: 1/8 MNPT
>500 psi:1/4 MNPT lower mount
Display: 5 digits, 16.5 mm (0.65") high
Bar Graph: 0 to 100% in 20 segments
Power: 3 "AA" alkaline batteries (included); 24 Vdc power optional
Battery Life: 1500 hr without backlight (2000 hr at slow sample rate)
Low-Battery Indicator: Icon displayed near the end of battery life. Remaining battery life can also be displayed on bar graph.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    DPG4000-15-KIT In Stock   $1,465.00    0 to 15 psi calibration kit with DPG4000 gauge, pneumatic hand pump, case and fittings  
    DPG4000-30-KIT In Stock   $1,465.00    0 to 30 psi calibration kit with DPG4000 gauge, pneumatic hand pump, case and fittings  
    DPG4000-100-KIT In Stock   $1,465.00    0 to 100 psi calibration kit with DPG4000 gauge, pneumatic hand pump, case and fittings  
    DPG4000-500-KIT In Stock   $1,465.00    0 to 500 psi calibration kit with DPG4000 digital gauge, pneumatic hand pump, case and fittings  
    DPG4000-1K-KIT In Stock   $1,735.00    0 to 1000 psi calibration kit with DPG4000 digital gauge, hydraulic hand pump, case and fittings  
    DPG4000-3K-KIT 1 Week   $1,735.00    0 to 3000 psi calibration kit with DPG4000 digital gauge, hydraulic hand pump, case and fittings  
 Accessories
Click to expand/minimize a list of what others bought with the DPG4000-RB  DPG4000-RB In Stock   $25.00    Protective rubber boot (included with unit)  
Click to expand/minimize a list of what others bought with the DPG4000-C32  DPG4000-C32 In Stock   $30.00    RS232 cable  
    OP-6 In Stock   $265.00    Reference Book: Temperature, Pressure, and Air Flow Measurement  
All dollar amounts on this site are shown in US currency.

 Note: DPG4000 calibration kits include DPG4000 pressure gauge, batteries, protective rubber boot, operator's manual, rugged carrying case, hand pump, fittings and tubing and an NIST traceable calibration certificate.
 Ordering Example: (1) DPG4000-100-KIT 0 to 100 psig (0 to 7 bar) pressure calibration kit with DPG4000 gauge, pneumatic handpump, carrying case and fittings , $1,465.00

 Related Links - Related Products
 Related Products
DPG4000 DPG4000:
High Accuracy Digital Pressure Gauge, with Data Logging Capability
   
Keywords:Pressure Calibration Kit with hand pump, pressure gauge calibration, Digital test gauge, calibration of conductivity meter differential pressure flowmeter paddle wheel flow sensor use a psychrometer