DIGITAL PRESSURE GAUGES METRIC FITTINGS AND RANGES |
| DPGM409DIFF Series |
|
 |
|
|
DIGITAL PRESSURE GAUGES with METRIC FITTINGS AND RANGES
 |
| Click for larger image. |
|
|
$
995.00
DPGM409-010BDWU
|
| |
Wet/Wet Differential Pressure Measurement
|
| |
5-Point NIST Traceable Calibration
|
| |
Easy to Read 25 mm (1") Backlit LCD Display
|
| |
High 0.08% Accuracy
|
| |
Hi and Lo Alarms Standard
|
| |
MIN/MAX/AVG Reading
|
| |
User Selectable Analog Output 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA
|
| |
Bar Graph on Display
|
| |
Wireless Transmitter Option Sends Reading to Remote Location and Includes Charting and Data Logging Software
|
| |
CE Certified
|
| |
Battery Powered with Long Battery Life
|
| |
NEMA 4X (IP65) Enclosure
|
| |
Metric Ranges and Pressure Connections
|
View related products - Pressure Transducers
|
| |
|
|
|
 |
OMEGA’s DPGM409 digital
differential pressure gauge
incorporates a rugged 316 SS
enclosure designed for washdown
and marine applications with a
precision 0.08% accuracy pressure
transducer and 316L SS wetted
parts and body. The result is an
extremely durable digital pressure
gauge. You get all the durability
and stability of the micromachined
silicon sensor in a rugged NEMA 4X
(IP65) package.
Wireless Option: Add suffix "-W"to part number for extra cost option
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual, battery (2 with wireless option), set-up and configuration software, USB cable (with wireless option) charting and databasing software with common drivers, USB cable, 2.7 m (8.9') analog output cable with ferrite core and 5-point NIST traceable calibration certificate. To order wireless option add suffix “-W” to model number for additional cost.
Ordering Example: (1) DPGM409-010BDWU-W 10 bar wet/wet differential pressure gauge, $1,095.00, plus (1) DPGM409-010BDWU 10 bar wet/wet differential pressure gauge, $995.00, $1,095.00 + 995.00 = $2,090.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DPGM409S Series:
|
DIGITAL PRESSURE GAUGE for SANITARY/CLEAN-IN-PLACE APPLICATIONS HIGH 0.08% ACCURACY
|
 |
 |
|
|
 |
DPG409 Series:
|
|
Digital Pressure Gauge (DPG) with Analog Output and Optional Wireless Transmitter
|
 |
 |
|
|
|
 |
 |
|