Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIGITAL PRESSURE GAUGE for
SANITARY/CLEAN-IN-PLACE APPLICATIONS
HIGH 0.08% ACCURACY

DPGM409S Series   
NEW! CE
 
DPGM409S Series:DIGITAL PRESSURE GAUGE for  SANITARY/CLEAN-IN-PLACE APPLICATIONS  HIGH 0.08% ACCURACY
Click for larger image.
   
$ 805.00  DPGM409S15-010BG
Easy to Read 25 mm (1") Backlit LCD Display
High 0.08% Accuracy Typical
Hi and Lo Alarms Standard
MIN/MAX/AVG Reading
User Selectable Analog Output 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA
Data Logging and Charting Software Included
Wireless Transmitter Option Sends Reading to Remote Location
Tested to Industrial CE Standards
Battery Powered with Long Battery Life
5-Point NIST Traceable Calibration Certificate

View related products - Pressure Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA's DPGM409S Sanitary/ CIP digital pressure gauges with metric ranges incorporates a rugged 316 SS enclosure designed for washdown and marine applications with a precision 0.08% accuracy pressure transducer with 316L SS wetted parts and body. The result is an extremely durable digital pressure gauge designed to survive harsh industrial environments. The large 25 mm (1") display is easy to read at a distance up to 11 m (36'). Models are available in gauge, sealed gauge, compound gauge, absolute, vacuum and barometric pressure ranges. Standard features include a highly stable silicon sensor, selectable MIN/MAX and AVG readings, Hi and LO alarms and an externally powered user selectable analog output. An optional wireless transmitter feature with software allows the signal to be transmitted to a remote location such as a PC for charting and data logging. Power is from an internal long life battery (included) or an externally supplied dc voltage source. Each unit is supplied with configuration software that allows the user connect to a pc via a standard USB connection (cable included) and select a variety of user configurable features including update rate, dampening, units, backlight and auto off. The analog output can also be independently scaled from the display.

FOR 2" FITTING: change "S15" in model number to "S20" no extra charge


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 GAGE PRESSURE MODELS, 1.5" FITTING
 DPGM409S15-025HG 2 Weeks   $855.00    Range; 0 to 25 mbar; 0 to 10 inH2O gage  
 DPGM409S15-070HG 2 Weeks   $855.00    Range; 0 to 70 mbar; 0 to 1 psig  
 DPGM409S15-170HG 2 Weeks   $855.00    Range; 0 to 170 mbar; 0 to 2.5 psig  
 DPGM409S15-350HA 2 Weeks   $905.00    Range; 0 to 350 mbar; 0 to 5 psig  
 DPGM409S15-001BG 2 Weeks   $805.00    Range; 0 to 1 bar; 0 to 15 psig  
 DPGM409S15-002BG 2 Weeks   $805.00    Range; 0 to 2 bar; 0 to 30 psig  
 DPGM409S15-3.5BG 2 Weeks   $805.00    Range; 0 to 3.5 bar; 0 to 50 psig  
 DPGM409S15-007BG 2 Weeks   $805.00    Range; 0 to 7 bar; 0 to 100 psig  
 DPGM409S15-010BG 2 Weeks   $805.00    Range; 0 to 10 bar; 0 to 150 psig  
 DPGM409S15-17.5BG 2 Weeks   $805.00    Range; 0 to 17.5 bar; 0 to 250 psig  
 DPGM409S15-035BG 2 Weeks   $805.00    Range; 0 to 35 bar; 0 to 500 psig  
 DPGM409S15-040BG 2 Weeks   $805.00    Range; 0 to 40 bar; 0 to 600 psig  
 DPGM409S15-040BG 2 Weeks   $805.00    Range; 0 to 7 bar; 0 to 600 psig  
 ABSOLUTE PRESSURE MODELS, 1.5" FITTING
 DPGM409S15-350HA 2 Weeks   $905.00    Range; 0 to 350 mbar absolute; 0 to 5 psia  
 DPGM409S15-001BA 2 Weeks   $855.00    Range; 0 to 1 bar absolute; 0 to 15 psia  
 DPGM409S15-002BA 2 Weeks   $855.00    Range; 0 to 2 bar absolute; 0 to 30 psia  
 DPGM409S15-3.5BA 2 Weeks   $855.00    Range; 0 to 3.5 bar absolute; 0 to 50 psia  
 DPGM409S15-007BA 2 Weeks   $855.00    Range; 0 to 7 bar absolute; 0 to 100 psia  
 DPGM409S15-010BA 2 Weeks   $855.00    Range; 0 to 10 bar absolute; 0 to 150 psia  
 DPGM409S15-17.5BA 2 Weeks   $855.00    Range; 0 to 17.5 bar absolute; 0 to 250 psia  
 DPGM409S15-035BA 2 Weeks   $855.00    Range; 0 to 35 bar absolute; 0 to 500 psia  
 DPGM409S15-040BA 2 Weeks   $855.00    Range; 0 to 40 bar absolute; 0 to 600 psia  
 VACUUM PRESSURE MODELS, 1.5" FITTING
 DPGM409S15-025HV 2 Weeks   $930.00    Range; 0 to -25 mbar; 0 to -10 inH2O gage  
 DPGM409S15-070HV 2 Weeks   $930.00    Range; 0 to -70 mbar; 0 to -1 psig  
 DPGM409S15-170HV 2 Weeks   $930.00    Range; 0 to -170 mbar; 0 to -2.5 psig  
 DPGM409S15-350HV 2 Weeks   $930.00    Range; 0 to -350 mbar; 0 to -5 psig  
 DPGM409S15-001BV 2 Weeks   $880.00    Range; 0 to -1 bar; 0 to -15 psig  
 COMPOUND GAGE RANGES, 1.5" FITTING
 DPGM409S15-025HCG 2 Weeks   $955.00    Range; +/- 25 mbar; +/-10 inH2O gage  
 DPGM409S15-070HCG 2 Weeks   $955.00    Range; +/-70 mbar, PSI; +/-1 psig  
 DPGM409S15-170HCG 2 Weeks   $955.00    Range; +/-170 mbar, PSI; +/-2.5 psig  
 DPGM409S15-350HCG 2 Weeks   $955.00    Range; +/-350 mbar, PSI; +/-5 psig  
 DPGM409S15-001BCG 2 Weeks   $905.00    Range; +/-1 bar, PSI; +/-15 psig  
 BAROMETRIC RANGES, 1.5" FITTING
 DPGM409S15-1100HB 2 Weeks   $955.00    Range; 0 to 1100 hPa; 0 to 32.00 inHg  
 DPGM409S15-550HB 2 Weeks   $955.00    Range; 550 to 1100 hPa; 16 to 32.00 inHg  
 DPGM409S15-880HB 2 Weeks   $1,005.00    Range; 880 to 1100 hPa;16 to 32.00 inHg  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, set-up and configuration software, magnetic stylus, USB cable, 2.7 m (9') analog output cable with ferrite core, one 3.6V lithium C cell battery (two with wireless option) and 5-pt NIST traceable calibration. Wireless option also includes charting and databasing software.
For wireless option add “-W” suffix for additional cost (includes data logging and graphing software).
 Ordering Example: (1) DPGM409S15-001BG 1 bar range digital pressure gage with 1.5" sanitary fitting, $805.00

 Related Links - Related Products
 Related Products
DPG409 Series DPG409 Series:
Digital Pressure Gauge (DPG) with Analog Output and Optional Wireless Transmitter
DPGM409 Series METRIC PRESSURE GAUGES DPGM409 Series METRIC PRESSURE GAUGES:
DIGITAL PRESSURE GAUGES
METRIC FITTINGS AND RANGES DPGM409 SERIES
DPGM409DIFF Series DPGM409DIFF Series:
DIGITAL PRESSURE GAUGES
METRIC FITTINGS AND RANGES
   
Keywords:DIGITAL PRESSURE GAUGE, SANITARY, CLEAN-IN-PLACE HYGENIC, DIGITAL PRESSURE GAGE, DPGM409