Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Portable Pressure Calibrators with Built in Pressure Pump

DPI603   
1 year warranty NEW! CE
 
Portable Pressure Calibrators with Built in Pressure Pump
DPI603:Portable Pressure Calibrators with Built in Pressure Pump
Click for larger image.
   
0.075% Full Scale Accuracy
NEMA-4 Sealed Case
Dual Pressure and Electrical Display
Internal Transmitter Power Supply
Accepts Millivolt, Voltage, or Current Inputs
Displays Pressure in 24 Different Scales

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The DPI603 enables pressure instrumentation to be serviced in remote locations where ac power is not available. It features a built-in pump to generate pressures up to 100 psi. An optional pressure/ vacuum pump enables the hand pump to source pressure or vacuum down to 22 inHg. In addition to the pressure/vacuum measurement, the DPI603 can also measure voltage or current up to ± 50 Vdc or ± 55 mA dc. A 24 volt power supply is also available to power current loops or voltage transducers.

SPECIFICATIONS
Accuracy: ±0.075% FS ± 1 digit (for positive and negative readings)
Resolution: 0.005% FS maximum
Pressure Range (gage pres): -14.7 to +100 psi
Operating Temp: -9 to 49°C1 (5 to 120°F)
Compensated Temp: 0 to 40°C (32 to 105°F)
Span Temp. Effect: 0.013% FS per °C
Proof Pressure: 200% FS or 350 psi, whichever is less
Wetted Parts: 316SS, Hastelloy C276, Nylon, FKM and brass
Voltage Range: ± 50 Vdc
Voltage Accuracy: ± 0.15% Rdg, ± 0.02% FS
Voltage Output: 24 Vdc, 25 mA max
Current Range: ± 55 mA dc
Current Accuracy: ± 0.075% Rdg, ± 0.005% FS
Current Output: Loop check, fixed @ 12 mA source or sink
Response Time: 3 readings/sec
Temp Coefficient (electrical): 0.01% Rdg/°C
Power: 4 "D" cell batteries included 50 hours nominal life (rechargeable Ni-Cad batteries optional)
Dimensions: 320 H x 196 W x 127 mm D (12.6 x 7.7 x 5.0" )
Pressure Port: 1 /8 NPT female Weight: 4 kg (9 lb)
Pressure Scales: psi, lb/ft 2 , inHg, inH2O (40° & 68°F), torr, atm, Pa, kPa, MPa, hPa, mbar, bar, kg/cm 2 , kg/m 2 , mmHg, cmHg, mmH2O, cmH2O, mH2O, Special, two units are presented on the display


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DPI603-100    Consult sales   -14.7 to 100 psi, pressure calibrator with pump  
 DPI603-BATTERY    Consult sales   (4) D-Cell Rechargeable Nicad Batteries  
All dollar amounts on this site are shown in US currency.

 Note: Each DPI603 comes with carrying case, electrical test leads, 4 "D" cell batteries, NIST calibration certificate, and complete operator’s manual.

   
Keywords:Portable Pressure Calibrators with Built in Pressure Pump, piston actuator sensor conditioner