The DPI610is discontinued. Please see the DPI603 as a possible replacement model, or contact our Pressure department at 1-800-826-6342 for more information.
The DPI610’s advanced features
make it the calibrator of choice
for a wide range of applications.
It can source and read pressure
and current as well as voltages.
In addition, a 10 or 24V supply
can power current loops or
pressure transducers.
The DPI610’s dedicated task
menus are easy to use. By simply
pressing the TASK button, the
user can choose between a
number of pre-programmed tasks.
These include P-I (pressure vs
current); P-V (pressure vs voltage);
LEAK TEST; PRESSURE SWITCH
TEST; and several more advanced
functions, including a square root
function for flow measurements
and mA step or ramp functions.
A USER mode lets the user
customize tasks.
The DPI610 can store up to 20
displays in a cyclic buffer for later
analysis. Data can be stored
either manually or automatically at
preset time intervals and can then
be viewed on the screen or
uploaded to a computer via the
standard RS232 interface.
The OMEGA DPI 610PC and DPI610HC pressure calibrators are
available as a pneumatic calibrator with pressure ranges
from -22 inHg to 300 psi with an internal pump that generates both pressure and vacuum.
The pneumatic calibrator is compatible with most common gases.
The hydraulic calibrator generates pressures up to 6000 psi from an
internal screw pump and can read pressure up to 10,000 psi supplied
from an external source. It is compatible with demineralized water
and most hydraulic oils.
SPECIFICATIONS Pneumatic Ranges: ±5 psi, -15 to 30 psi, -15 to 100 psi, -15 to 300 psi Hydraulic Ranges: 0 to 3000 or 0 to 6000 psi Accuracy: 0.025% FS, +1 LSD Operating Temp: -10 to 50°C (14 to 122°F) Compensated Temp: -10 to 50°C (14 to 122°F) Temperature Effects: 0.004% rdg/°C (0.002% rdg/°F) Humidity: 0 to 90% non-condensing Proof Pressure (Lesser of): Pneumatic: 200% or 500 psi Hydraulic: 200% or 9000 psi Pressure Media: Pneumatic: Dry, non-corrosive gases Hydraulic: Demineralized water and most hydraulic oils Voltage Range: ±50 Vdc Current Range: ±55 mA DC Electrical Accuracy: ±0.05% rdg, ±0.004% FS Temp Effects: ±0.007% rdg/°C (±0.004% rdg/°F) Display: 60 x 60 mm (2.36 x 2.36") graphic LCD with backlight Readout: ±99,999 max Display Update: 2 readings per second Dimensions: 280 H x 170 W x 140 mm D (11.0 x 6.7 x 5.5") Weight: 3 kg (6.6 lb) Pressure Port:1⁄8 FNPT
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Pneumatic or Hydraulic
Select PC for pneumatic calibrator HC for hydraulic calibrator
(2)
Internal Pressure Range
Select -5 for -5 to +5 psig pneumatic -30 for -15 to +30 psig pneumatic -100 for -15 to +100 psig pneumatic -300 for -15 to +300 psig pneumatic -3K for 0 to 3000 psig hydraulic 6K for 0 to 6000 psig hydraulic
(3)
Options
Select for no options leave blank -B1- for Remote sensor option (psi ranges) -B3- for Remote sensor option (low pressure inch of water ranges)
(4)
Remote sensor range
Select for no remote sensor leave blank 1 for +/- 1 inch of water 5 for +/- 5 inches of water 10 for +/- 10 inches of water 20 for +/- 20 inches of water 30 for +/- 30 inches of water 60 for +/- 60 inches of water 001 for 0 to 1 psi 02.5 for 0 to 2.5 psi 005 for 0 to 5 psi 010 for 0 to 10 psi 015 for 0 to 15 psi 030 for 0 to 30 psi 050 for 0 to 50 psi 100 for 0 to 100 psi 150 for 0 to 150 psi 300 for 0 to 300 psi 500 for 0 to 500 psi 1K for 0 to 1000 psi 2K for 0 to 2000 psi 2.5K for 0 to 2500 psi 3K for 0 to 3000 psi 5K for 0 to 5000 psi 6K for 0 to 6000 psi 10K for 0 to 10000 psi
(5)
Units
Select for no remote sensor leave blank G for gage pressure D for differential pressure A for absolute pressure
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.