The DPI705 is being phased out and will be discontinued. Please see the HHP241 as a possible replacement model, or contact our Pressure department at 1-800-826-6342 for more information.
Compact, durable and lightweight, the DPI705 is designed for one-handed operation. Combined with a pneumatic or hydraulic pressure generator, the DPI705 is a simple low cost solution to the calibration requirements of quality assurance programs. Key features include no warm up time, 16 pressure units, 1-minute leak test function, zero, tare, min/max, alarm, filter and ambient temperature measurement.
SPECIFICATIONS Accuracy: ±0.1% FS includes linearity, hysteresis and repeatability Calibrated Temp Range: 0 to 50°C (32 to 122°F) Operating Temp Range: -9.5 to 50°C (15 to 122°F) Temperature Performance: Averaged 0 to 50°C (32 to 122°F) ±0.006% rdg/°C Absolute ranges up to 15 psi add ±0.014%/°C Absolute ranges >15 psi add ±0.006%/°C Humidity: 0 to 95% non-condensing Proof Pressure: 2 x FS (display flashes at 110%) Maximum Static Pressure: Internal = 30 psi; Remote = 500 psi Display: 13 mm (0.5") LCD with 99999 readout Pressure Port: 1 /8 " NPT female Battery: 3 x AA low battery indicator and selectable auto-off (included) Battery Life: >300 hr using alkaline Case:NEMA-12 (IP54) Weight: 500 g (17.6 oz) Media Compatibility: Internal Sensor: Stainless Steel - except positive differential, non-corrosive liquids and negative differential, clean dry gas Remote Sensor: Stainless Steel - except positive differential, non-corrosive liquids Safety: EN61010, EN50081-1, EN50082-2, CE Marked Dimensions: 191 H x 89 W x 36 mm D (7.5 x 3.5 x 1.4")
† All dollar amounts on this site are shown in US currency.
Note: All DPI705’s come with padded carrying case, batteries, operator’s guide and calibration certificate.