Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy Handheld Barometer with NIST Traceable Certification

DPI740   
1 year warranty CE
 
DPI740:High Accuracy Handheld Barometer with NIST Traceable Certification
Click for larger image.
   
$ 2,415.00  DPI740-KIT
Two Cases Standard
NIST Traceable Calibration Standard
Very High Accuracy, 0.02% FS
Absolute or Sea Level Reference Barometric Pressure
Altitude Mode with Local Height and Temperature Corrections
Stability Better than 100 PPM per Year
Standard RS-232 Communications
Click to scroll below to order See Specs PDF

Omega's DPI740 is a high accuracy, handheld barometer suitable for the most demanding field or laboratory applications. Its LCD display can read absolute barometric pressure or barometric pressure corrected to sea level. The user can select pressure readout in one of 24 different engineering units. In addition to the pressure mode, the DPI740 can display altitude relative to a user-set pressure datum in feet or meters.

SPECIFICATIONS
Measuring Range:
23 to 34 inHg absolute
Accuracy:± 0.02% FS 15 to 120°F (-10 to 50°C)
Operating Temp: 15 to 120°F (-10 to 50°C)
Storage Temp: -40 to 160°F (-40 to 71°C)
Safe Over Pressure: 0 to 118 inHg will not cause calibration change
Resolution: 0.0003 inHg
Display Update: 2 readings per second
Operating Modes: Local pressure, sea level pressure from user-set height, altitude from user-set datum
Units of Measure: 24 selectable scales for pressure, feet or meters for altitude
Process Features: Max/min, reading store, tare and programmable filter available in all modes
Pressure Media: Non-corrosive gases only
Pressure Fitting: Hose fitting for 4 mm ID, 6 mm OD (.157" x 0.236") flexible tubing
Sealing Standard: NEMA-4 (IP54)
Power: Three 1.5V Alkaline AA batteries provide 20 hours nominal continuous operation
Dimensions:7.5" H x 3.5" W x 1.4" D (190 x 89 x 36 mm)
Weight: 1.1 lb (0.5 kg)



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DPI740-KIT  DPI740-KIT In Stock   $2,415.00    Handheld Barometer Kit  
Click to expand/minimize a list of what others bought with the DPI740-BATT  DPI740-BATT In Stock   $75.00    1 NiCd Batteries (Optional, 3 Required)  
Click to expand/minimize a list of what others bought with the DPI740-CHARGER  DPI740-CHARGER In Stock   $95.00    115/220 Vac Battery Charger (Optional)  
All dollar amounts on this site are shown in US currency.

 Note: Each DPI740-KIT comes with soft carrying case, rugged transit case, RS-232 cable, Alkaline batteries, NIST calibration certificate, and operator's manual.
 Ordering Example: (1) DPI740-KIT is a handheld barometer, $2415

   
Keywords.:High Accuracy Handheld Barometer with NIST Traceable Certification, DPI 740, pressure calibrator, DP1740, DPI-740

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global