1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

i-Series 1/8 DIN Ultra Compact Temperature, Process and Strain Meters

DPI8C and DPIS8C   
5 year warranty CE
 
Process Meter Strain Meter
DPI8C and DPIS8C:i-Series 1/8 DIN Ultra Compact Temperature, Process and Strain Meters
Click for larger image.
   
$285.00  DPI8c
Ultra Compact 1/8 DIN Meter
Big Display with Color Changing Feature
Built-in Excitation
NEMA 4 (iP65) Bezel
Click to scroll below to order See Specs PDF Manuals


i/8 and i/32 FAMILY
The OMEGA
® iSeries is a family of microprocessor-based instruments offered in two true DIN sizes with NEMA-4, IP65 rated front bezels. All of the instruments share the same set-up and configuration menu and method of operation, a tremendous time saver for integration of a large system.

The iSeries displays feature unique 9-segment LED characters which greatly improves alphanumeric representations. The 7-segment LED characters found on most instruments are adequate for presenting numbers, but not letters. Words are easier to read with the unique 9-segment LED characters on the iSeries, which makes operating and programming simpler and easier.

9 segment LED
Dimensions
Programmable Color Display
The OMEGA® iSeries are the first complete series of 1/8, 1/16 and 1/32 DIN process control instruments with totally programmable color displays. The display can be programmed to change color at any set point or alarm point.
iSeries Change Color at any Setpoint
For example, the instrument can be programmed to display the process value in GREEN during warm-up, switching to AMBER to signal the normal operating range, and in RED to signal an alarm condition. The changes in color are quickly seen from a distance, and machine operators can intuitively react to changing conditions. The colors can be programmed to change back when the value drops back below the alarm point or to "latch" on until being reset by the operator.

The instrument can also be programmed to display only one unchanging color:
GREEN, AMBER, or RED
. This is a useful way to let an operator identify, at a glance, process values in three separate locations, or to display three different measurements such as Temperature, Pressure, and Flow.

Designed and Manufactured in the USA
The innovative OMEGA®
iSeries of meters/controllers features an extended Five (5) YEAR warranty at no extra charge. The iSeries packs a wealth of power and features into the smallest of packages, utilizing COB (chip-on-board) and SMT (surface mount technology) assembly techniques and automation. Every iSeries instrument is thoroughly calibrated and tested at several stages throughout production. The iSeries offers the highest accuracy for industrial instrumentation at 0.03% of reading. The analog-to-digital conversion utilizes proprietary 20-bit ASIC (application specific integrated circuit) patented algorithms and smart filtering.
Universal Inputs
The innovative
iSeries offers the broadest selection of signal inputs available on one industrial instrument. The choices are easily selected from the Menu with four front panel pushbuttons, or by serial communications.
Process Voltage and Current
The OMEGA®
iSeries measures process voltage: 0-100 millivolt, 0-1 Volt, 0-10 Volt ranges, and process current: 0-20 mA.

Analog Output
The optional analog output can be programmed within a range of 0-10 Vdc or 0-20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value-a unique feature among controllers.

Built-in Excitation Standard
The iSeries comes standard with built-in 10 Vdc @ 60 mA or 5 Vdc @ 40 mA excitation for transmitters or other devices. Built-in excitation is not available with optional Isolated RS-232/RS-485 Serial communications.

Control Functions
The iSeries can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV
, 0 to 1 V and 0 to 10 Vdc.

Free Software
Free software is provided for easy set-up, configuration and data acquisition with the OMEGA® iSeries.

Free ActiveX Controls
Free ActiveX Controls are provided for the
iSeries, making it easy to integrate the iSeries with information systems using "ActiveX Containers" such as Microsoft Visual Basic and Microsoft Excel as well as with popular OLE and OPC compliant data acquisition, process control, and industrial automation software from OMEGA®, GE Fanuc, Intellution, Rockwell Automation, Object Automation, iconics, and Wonderware among others.

Optional Isolated RS-232 and RS-485 Serial Communications
The i
Series are the first intelligent industrial instruments to offer both RS-232 and RS-485 serial communications in one instrument which can be selected from the menu.

The iSeries features both the iSeries serial protocol and MODBUS serial protocol.

Free Factory Setup and Configuration
Make installing your iSeries meter or controller easier by ordering it preconfigured by the factory, at no extra charge. You specify the input types, scaling if applicable, set points, alarm points, etc. and we will program the instruments to your specific requirements in our calibration lab prior to shipment. For a checklist of factory setup parameters, please consult your OMEGA® applications engineers. The Factory Setup and configuration option requires the serial communication " -c24 " option.


Custom Configurations
Custom color bezels and enclosures are available for Original Equipment Manufacturers. Enhance the appearance of your equipment design with custom colors. Consult the OMEGA® OEM Group. iSeries LED displays are considerably bigger, brighter and therefore more visible than displays for conventional instruments with the same DIN size. The segments in the i/8 are 21 mm (0.83" ) high.< high./>



Panel Punches are available for this product here.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Temperature/Process Meters
 DPI8C In Stock   $285.00    Temperature/Process Meter 1/8 DIN With Compact Case  
 DPI8C-C24 In Stock   $345.00    Temperature/Process Meter 1/8 DIN With Compact Case and Isolated RS-232 and RS-485/422 (see note *1 below)  
 DPI8C-C24-DC In Stock   $370.00    Temperature/Process Meter 1/8 DIN With Compact Case and Isolated RS-232 and RS-485/422, 12-36 Vdc, 24 Vac Power (see note *1 below)  
 DPI8C-DC In Stock   $310.00    Temperature/Process Meter 1/8 DIN With Compact Case, 12-36 Vdc, 24 Vac Power (see note *1 below)  
 Strain/Process Meters
 DPIS8C In Stock   $345.00    Strain/Process Meter 1/8 DIN Compact Case  
 DPIS8C-C24 In Stock   $405.00    Strain/Process Meter 1/8 DIN With Compact Case and Isolated RS-232 and RS-485/422 (see note *1 below)  
 DPIS8C-C24-DC In Stock   $430.00    Strain/Process Meter 1/8 DIN With Compact Case and Isolated RS-232 and RS-485/422, 12-36 Vdc, 24 Vac Power (see note *1 below)  
 DPIS8C-DC In Stock   $370.00    Strain/Process Meter 1/8 DIN With Compact Case, 12-36 Vdc, 24 Vac Power (see note *1 below)  
All dollar amounts on this site are shown in US currency.

 Note: *1 -DC, or -C24 not available with excitation

 Related Links - Manual
 Product Manual
   Download DPiS8C - Quick Start Manual Compact Process & Strain Gauge Monitor
   Download DPi8C Series - i/8 Compact Temperature & Process Monitor
   Download DPi8, DPi8C, DPi16, DPi32 Series - Temperature & Process Monitor
   
Keywords:Strain Meter, gas mass flow meters gas mass flow meters mass flowmeter measurement instruments volumetric flow meter

   Back to topBack to top