Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Indicator for use with AC Output LVDT

DPL53   
1 year warranty CE RoHS
 
High Performance Indicator for use with AC Output LVDT
DPL53:High Performance Indicator for use with AC Output LVDT
Click for larger image.
   
3 V or 5 V RMS Excitation
Standard Dual Relays, Analog and RS232 Serial Outputs
Large 5-Digit Scalable Display
Maximum, Minimum and Averaging Functions
2, 4 or 10 Readings per Second Update
90 to 265 Vac Power
High Speed Analog Output

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

This product has been discontinued. Please contact Pressure Engineering at 1-800-826-6342 for alternative models.

The DPL53 is a high performance, high accuracy, single-channel transducer-conditioning device with a microprocessor-controlled 5-digit scalable display. Five front panel pushbuttons allow for simple calibration. All calibration values are stored in non-volatile memory to minimize set-up procedures after a power failure. The meter has two alarm relays, which can be used for control, voltage and current analog output for signal retransmission and RS232 serial output for use with a computer or printer. The 14.7 mm (0.58") high digits make the DPL53 very easy to read. For industrial users, the system provides for diverse applications such as automatic processing, testing, etc, which requires a direct readout down to 1/10,000 mm or inch.

SPECIFICATIONS
Accuracy: ±0.2% FS ± 1 counts
Input Ranges: 0.05-5 Vrms
Resolution: 18-bit
Input Resistance: >100 KOhms
Excitation: Sine wave 3 or 5 Vrms @ 5.0 kHz or 2.5 kHz, selectable
Display Type: Green LED, 14.7 mm (0.58") high digits
Display Digits: 5-digit (±19999)
Setpoints: Front Panel Programming with High/Low and hysteresis selectability
RS232 Output: ACSII character, bidirectional, 300-9600 baud rate
Analog Output: 0-10 V @10 mA, 0-20 mA or 4-20 mA @ 12 Vdc
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -10 to 70°C (14 to 158°F)
Span Temperature Coefficient: ±50 ppm/°C
Warm-up Time: 1 hour
Input Connection: Screw terminal
Power Requirement: 90 to 265 Vac @ 50-60 Hz
Power Consumption: 120 VA max
Dimensions: 48 H x 93 W x 173 mm D (1.89 x 3.66 x 6.8")
Panel Cutout: 44.5 H x 93 mm W (1.75 x 3.66")
Weight: 0.4 kg (0.88 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DPL53    Consult sales   High performance 5-digit LED readout for use with AC LVDTs RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: The DPL53 is compatible with Omega LD200, LD300 and LD310 AC LVDT's as well as model GP911 analog gaging probes.

 Related Links - Related Products
 Related Products
GP911 Series GP911 Series:
Analog Gaging Probes
LD320 LD320:
High Accuracy AC LVDT Displacement Sensors
   
Keywords:High Performance Indicator for use with AC Output LVDT, cable controller cable extension transducer gas flow meters mass flow controller