Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/32 & 1/8 DIN Process Indicators

DPM35A & DP35   
1 year warranty CE RoHS
 
1/32 & 1/8 DIN Process Indicators
DPM35A & DP35:1/32 & 1/8 DIN Process Indicators
Click for larger image.
   
$ 180.00  DPM35A
31/2-Digit Display
User-Selectable Inputs
Minimal Panel Depth
0.2% Accuracy
10 to 30 Vdc Power, Isolated
Scalable to Engineering Units, with Selectable Decimal Point

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF View a printer friendly page

The DPM35A is a compact process indicator, requiring only 70 mm of depth behind a panel. This instrument utilizes a 45 x 22.2 mm cutout, 1/32 DIN, with large, 10 mm display digits. Inputs are connected via a rear screw clamp connector. The DPM35A can accept input voltage ranges from 0 to 200 Vdc, and current from 0 to 50 mA. In addition, the unit can be scaled for both zero and span, to display in engineering units. The decimal point position is also jumper selected. The DP35 is a 1/8 DIN loop powered process indicator that can be jumper configured to select one of three input ranges: 1 to 5 mA, 4 to 20 mA or 10 to 50 mA. Like the DPM35A, the DP35 can be scaled for both zero and span to display in engineering units and has jumper selectable decimal point position.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 DPM35A In Stock   $180.00    1/32 DIN LED process indicator RoHS compliant
 DP35 In Stock   $200.00    1/8 DIN LCD process indicator, loop powered RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) DP35 1/8 DIN LCD process indicator, loop powered, $200.00

   
Keywords:1/32 & 1/8 DIN Process Indicators, doppler flow meters