Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Pneumatic Parallel Gripper

DPP Series 2-Jaw Parallel Gripper   
NEW! Made in the USA
 
Parallel Grippers, Pneumatic
DPP Series 2-Jaw Parallel Gripper:Pneumatic Parallel Gripper
Click for larger image.
   
$ 365.00  DPP-10M-06
Precision Pneumatic Gripper—Preloaded V Roller Bearing Eliminate Side Play Resulting in Excellent Part Positioning
Accuracy of ±0.03 mm (0.001") and Repeatability of ±0.01 mm (0.0005")
Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
Multiple Pneumatic Port Locations—Tapped Ports on Front, Top and Both Sides are Standard
Rigid and Low Friction Design Provides Longer Gripper Finger Lengths and the Ability to Handle Delicate Parts
Non Synchronous Gripper Motion Option Provides Independent Jaw Motion
Up to 5 Million Cycles in Typical Application— Up to 10 Million with Maintenance
Temperature Operating Range -35 to 80ºC (-30 to 180ºF)
System Requires 0.3 to 7 bar (5 to 100 psi) Dry Filtered (40 Micron or Better) Air Supply
Accessory Equipment Required—4-Way, 2 Position Pneumatic Directional Control Valve

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

DPP Series Pneumatic Gripper is a parallel 2-jaw gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with "Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. They are also available with optional spring assist on the close stroke to prevent the part from being dropped in case there is a loss of air pressure.

The DPP pneumatic gripper is a modular automation component and can be mounted to the DTL Linear Slides or the DRF Rotary Actuators without additional adaptor plates. They are available in stroke lengths from 6.4 to 25.4 mm (0.25" to 1.00") with a gripper force ranging from 111 to 214 N (25 to 48 lbs). They can be mounted on the top or side to support mounting and operation in any direction and have air ports on the top, side and front . Top manifold air ports can be used to help eliminate tubing and fittings at the gripping location. Accessory mounting slots make it easy to add magneto sensors and inductive sensor kits are available, the grippers have built in slots for inductive sensor targets.

Pnuematic linear motion components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

To learn more about pneumatic valves, view the Technical Reference Article Technical Principles of Valves

To learn more about pneumatic grippers, view the Technical Reference Article "Introduction to Grippers"

Omega has "Additional Gripper Models " in stock for immediate delivery.


Excellent Accuracy Excellent parallelism and accuracy between gripper mounting surface and jaw surfaces.
Accessory Mounting Slots For Magneto Resistive and Inductive sensors (sensors sold separately).
Superior Jaw Support Jaws are supported using our patented "Dual-V" roller bearing design.
Hardened Plated Jaws For wear resistance and longer life.
Dowel Holes H7 dowel pin holes in body and jaws. Jaws also have key slot for better finger alignment.
Multiple Sensor Capabilities Capable of sensing both jaws in the open and closed positions (up to 4 sensors can be used for multi-position sensing). Sensor magnets on pistons come standard for Magneto Resistive Sensing.
FKM Seals Available for high temperature applications. "Dual-V" Roller Bearings Provide low friction motion and are preloaded for maximum support and zero side play.
Standard Purge/Scavenge Port Used with a vacuum for clean room environments or positive pressure for harsh environments and jaw surfaces.
Top Manifold Air Ports Eliminates the need for airlines.
Shielded Design Shielded design repels contamination from penetrating the "Dual-V" roller bearings.
Multiple Air Port Locations 4 standard locations; front, top and both sides
Hard Coat Anodized One piece, aircraft quality aluminum body, has hardcoat anodize 60 RC with PFA impregnation.
Self Lubricating Dynamic Seals (Buna-N only)
High Grip Force with respect to weight due to extremely efficient drive mechanism.
Mounting Patterns DIRECTCONNECT™ tapped and dowel mounting surfaces on top and side of body.
Optional Spring Assist For close stroke.
Adjustable Pre-load Screws Allows for adjustment of preload on roller bearings.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    DPP-10M-06 6 Weeks   $365.00    Parallel Gripper with max stroke of 6.4mm (0.25") and grip force of 120n (27lbs)  
    DPP-10M-12 In Stock   $415.00    Pneumatic Gripper with max stroke of 12.7mm (0.50") and grip force of 120n (27lbs)  
    DPP-14M-15 In Stock   $450.00    Parallel Gripper with max stroke of 15.9mm (0.63") and grip force of 227n (51lbs)  
    DPP-14M-25 In Stock   $525.00    Pneumatic Gripper with max stroke of 25.4mm (1.00") and grip force of 214n (48lbs)  
    DPP-10M-06-C In Stock   $390.00    Parallel Gripper with max stroke of 6.4mm (0.25") and grip force of 120n (27lbs)  
    DPP-10M-12-C In Stock   $440.00    Pneumatic Gripper with max stroke of 12.7mm (0.50") and grip force of 120n (27lbs)  
    DPP-14M-15-C In Stock   $485.00    Parallel Gripper with max stroke of 15.9mm (0.63") and grip force of 227n (51lbs)  
    DPP-14M-25-C In Stock   $560.00    Pneumatic Gripper with max stroke of 25.4mm (1.00") and grip force of 214n (48lbs)  
 Sensor Accessories - Sensors and Cables Sold Separately
    OISN-014 In Stock   $125.00    NPN inductive proximity sensor  
    OISP-014 In Stock   $125.00    PNP inductive proximity sensor  
    OHSN-011 In Stock   $75.00    NPN magneto resistive sensor 90º barrell with quick disconnect fitting  
    OHSP-011 In Stock   $75.00    PNP magneto resistive sensor, 90° barrell with quick disconnect fitting  
Click to expand/minimize a list of what others bought with the OHSN-017  OHSN-017 In Stock   $75.00    NPN magneto resistive sensor short barrell with quick disconnect fitting  
Click to expand/minimize a list of what others bought with the OHSP-017  OHSP-017 In Stock   $75.00    PNP magneto resistive sensor short barrell with quick disconnect fitting  
Click to expand/minimize a list of what others bought with the CABL-010  CABL-010 In Stock   $23.00    2 m (6') sensor extension cable with quick disconnect fitting  
    CABL-013 In Stock   $26.00    5 m (16') sensor extension cable with quick disconnect fitting  
    OSMK-119 In Stock   $40.00    DPP-10M-14M inductive sensor mounting kit  
 PNEUMATIC ACCESSORIES - See Related Links for Additional Accessory Selections
    TYUTH95-532332-100 4 Weeks   $15.00    Polyurethane 4mm (5/32") tubing 100 ft, assorted colors in stock  
Click to expand/minimize a list of what others bought with the TYUTH95-14160-100  TYUTH95-14160-100 4 Weeks   $34.00    Polyurethane 1/4' tubing 100 ft, assorted colors in stock  
    OM-AIR-C0K510405 In Stock   $8.00    Push-to-connect Flow Control (regulating out) valve, M5 thread - 4mm (5/32") OD  
    OM-AIR-C2VA00405 In Stock   $10.00    Push-to-connect Flow Control valve (regulating out), M5 thread - 1/4" OD  
All dollar amounts on this site are shown in US currency.

 Note: All models have a temperature range of -35 to 80°C (-30 to 180°F). The temperature range can be modified to -30 to 120°C (-20 to 250°F) with FKM® seals. Add "V" to the end of the model Number and $36. All models come standard with snychornous jaws, if non snychornous is required consult sales. All models with the "-C" option have a spring assist closing mechanism on the jaws to provide fail safe closing and additional gripping force.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) DPP-14M-25 pneumatically powered precision parrallel gripper with Directconnect technology, max strok of 25.4mm (1") and grip force of 214n (48 lbs), $525.00,  plus (2) OHSN-011 NPN magneto resistive sensors with quick disconnect fitting, $75.00 ea.,  plus (2) CABL-013 5mm (16') extention cable with quick disconnect fitting, $26.00 ea., $525.00 + 75.00 X 2 + 26.00 X 2 = $727.00

 Related Links - Related Products
 Related Products
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings, Quick Connect and Disconnect Fittings for Airline Tubing
MCRPT Series Tubing, 95A Durometer Polyurethane Tubing MCRPT Series Tubing, 95A Durometer Polyurethane Tubing:
Omegaflex® Multi-Colored Ribbon Polyurethane Tubing
DRF-075M, DRF-094M, DRF-106M, DRF-131M DRF-075M, DRF-094M, DRF-106M, DRF-131M:
Pneumatic Rotary Actuators - Flange Mountable DRF Series
DLT Series DLT Series:
Linear Actuator Slides - Pneumatic Linear Motion Modular Series
DLM  Mini DIRECTCONNECT™ Series DLM Mini DIRECTCONNECT™ Series:
Linear Actuator Slides – Modular Pneumatic Automation Components
B72G-2AKAE3 B72G-2AKAE3:
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
H72A Series H72A Series:
Norgren Excelon® Compressed Air Filter Combination Units
   
Keywords:grippers, gripper, Parallel Grippers, Modular Automation, Linear Motion, Pick-N-Place, 2 jaw , compressed air, automation, robotic , factory motion, end of arm tooling, Robohand, De-Sta-Co, clean room gripper, directconnect, automation equipment mass flowmeters precision thermistor thermal flowmeters thermal mass flow meters