Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs

DPS3100 & DPS3200 Series   
2 year warranty Made in the USA
 
1/8 DIN 4 & 7-Channel Temperature or Process Scanner
DPS3100 & DPS3200 Series:1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs
Click for larger image.
   
$ 468.00  DPS3104-R
Thermocouple, RTD, Voltage, and Current Input
Auto/Manual Scanning
Rate, Min/Max and Channel Differentials
4-Digit Display Plus 3 Alphanumeric
Separate Limit Relay and Independent Scaling for Each Channel
Built-in Buzzer to Sound Alarm on Models with Outputs

View related products - Process Scanners

Click to scroll below to order See Specs PDF Manuals

The DPS3000 Series Scanners monitor up to seven individual inputs. Each channel on the DPS3200 and DPS3204 can be programmed to accept different types of inputs, while the DPS3100 and DPS3104 are limited to one input type on all channels. Temperature is displayed in °C or °F, while voltage and current signals can be scaled. All models can be set up to display in any one of six operating modes: automatically scan and display each channel; show elapsed time; display the channel with highest or lowest reading; scan each channel’s deviation from a preset setpoint; show differential between a ‘master’ channel and other inputs.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.




 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DPS3104-MV In Stock   $468.00    4-channel scanner for 0 to 100 mV  
 DPS3104-V In Stock   $468.00    4-channel scanner for 0 to 10 Vdc input  
 DPS3104-C-5 In Stock   $579.00    4-channel scanner, process input (4 to 20 mA), with 4 mechanical relays  
 DPS3104-TC-5 In Stock   $579.00    4-channel scanner for types J,K,T,E,thermocouple inputs, 4 relays  
 DPS3104-TC-2 In Stock   $497.00    4-channel scanner for types J,K,T,E,thermocouple inputs, 9-15 Vdc power  
 DPS3104-TC-1 In Stock   $468.00    4-channel scanner for types J,K,T,E,thermocouple inputs, 240 Vac power  
 DPS3104-TC In Stock   $468.00    4-channel scanner for types J,K,T,E,thermocouple inputs  
 DPS3207-P In Stock   $767.00    7-channel scanner with 0 to 100 mV, 0 to 10 Vdc and 4 to 20 mA input  
Special order models also available - view the full listing

 Order Specific Models Here!
 Reset  

All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DPS3104-C-5 4-channel scanner, process input (4 to 20 mA), with 4 mechanical relays, $579
 Part Number Builder
(1) (2) (3)
-
  
Option Descriptions
(1) Dedicated and Programmable Input 4 and 7 Channel Scanners
  Select
DPS3104 for 4-channel scanner (same input type on all 4 channels)
DPS3107 for 7-channel scanner (same input type on all 7 channels)
DPS3204 for 4-channel scanner (input channels are independently programmable)
DPS3207 for 7-channel scanner (input channels are independently programmable)
(2) Input Types
  Select
R for Type R thermocouple-for DPS 3104 and 3107/Type R thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
S for Type S thermocouple for DPS3104 and 3107/Type S thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
B for Type B thermocouple for DPS3104 and 3107/Type B thermocouple with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
TC for Type J/K/T/E thermocouples for DPS3104 and 3107/Type J/K/T/E thermocouples with 4-20 mA and 0-10 Vdc DPS3204 and 3207
RTD for RTD (385 & 392 curve) for DPS3104 and 3107/RTD (385 & 392 curve) 4-20 mA and 0-10 Vdc DPS3204 and 3207
TH for 400 series thermistor for DPS3104 and 3107/400 series thermistor with 4-20 mA and 0-10 Vdc for DPS3204 and 3207
MV for 0-100 mV for DPS3104 and 3107 only
V for 0-10 Vdc for DPS3104 and 3107 only
C for 4-20 mA for DPS3104 and 3107 only
P for 0-100 mV/0-10 Vdc/4-20 mA for DPS3204 and 3207 only
(3) Power and Output Options
  Select
Nothing(leave field blank) for Standard Unit
-1 for 240 Vac power
-2 for 9 to 15 Vdc power
-3 for 7 relays (DPS3107 and 3207)
-4 for 7 dc drivers (DPS3107 and 3207)
-5 for 4 relays (DPS3104 and 3204)
-6 for 4 dc drivers (DPS3104 and 3204)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords.:1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.