1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Process Scanners Wall-Mount 4- and 7-Zone

DPS3304, DPS3307, DPS3314, DPS3317   
2 year warranty OmegaCare Made in the USA
 
Process Scanners Wall-Mount 4- and 7-Zone
DPS3304, DPS3307, DPS3314, DPS3317:Process Scanners Wall-Mount 4- and 7-Zone
Click for larger image.
   
$720.00  DPS3307TC-2
Selectable Temperature Units—°C or °F
Process Readings in Engineering Units
Fully Programmable via Front Keys
Programmable Automatic Scanning
Hold Feature to Dwell on Any Selected Channel
Thermocouples, RTDs, and Thermistors
Simple Scaling for Voltage, Current, and Millivolt Inputs
Programmable Limit for Each Channel
Built-In Buzzer to Sound Alarm (Optional)
Visual Indication of Channel Alarm Status
Power Line Filter for High Reliability
Protection from Dust and Moisture
Sealed Enclosure with Clear Plastic Front

View related products - Controllers, Meters and Switching Devices

Click to scroll below to order See Specs PDF Manuals

Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features. Tasks that formerly required multiple monitors can now be accomplished by using a single unit. Signals from 7 different transducers are carried into conveniently located screw terminals that are accessed through a sealed plastic cover. The unit automatically scans each channel, displaying the channel number and its process reading.

Signals from thermocouples, RTDs, and thermistors are linearized and can be displayed in °C or °F. Current, voltage, and millivolt signals are easily scaled for indicating the process in specified engineering units. Up to 7 different processes can be displayed on a single scanner, and each channel can be assigned a 3-digit, alphanumeric engineering unit (psi, ft, etc.). Channels are sequentially displayed for a programmed length of time; with the hold feature, the display can be held indefinitely on any one channel.

The DPS3300 has multiple display modes and can be programmed to scan all channels, display the channel with the highest or lowest reading, process deviation from a pre-programmed setpoint, and display differentials between channels. The DPS3300 can also run merely as a timer.

Additional features include min/max readings and rate of change for all channels (from a pre-programmed setpoint). A control relay or open-collector output for each channel is available as an option. A built-in buzzer (available with output option) sounds an alarm whenever a limit is reached. Visual indication of relay output status is given by LEDs.

SPECIFICATIONS
Input Types: J, K, T, E, R, S, B, Pt100 RTD and thermistor [2252 Ω @ 25°C (77°F)], 4 to 20 mA, 0 to 100 mV, 0 to 5 Vdc, 0 to 10 Vdc
Cold-Junction Compensation Error: ±1°C max [10 to 40°C (50 to 104°F)]
Open Thermocouple Indication: "HELP" displayed.
Custom Inputs Available: Consult Engineering
Scan Rate: Fixed-2 channels per second
Display Time: Programmable from 1 to 999 seconds
Reliability/Accuracy:
    Calibration: NIST traceable (temperature)
    Resolution: 1°C or F
    Thermistor: 0.1°C/0.2°F
    Process: 9999, 999.9, 99.99, 9.999
    Selectable Temperature Units: Celsius or Fahrenheit
Analog-to-Digital Conversion: 20,000 count A/D converter; dual-slope integrating converter
Conversion Rate: 7 conversions per second (typical)
Display: Red 7-segment LED display, 7 digits, 20 mm (0.8") high; negative polarity indication
    Over-Range Indication: "HELP"
    Display Test: Briefly indicates 8.8.8.8.8.8.8 on power-up
Elapsed Time: Displayed in hours, minutes and seconds
    Format: HH.MM.SS
Power Options: 120 Vac -60 Hz (standard) 220 Vac-50 Hz (optional) 8 to 15 Vdc @ 900 mA (optional
Relay/Open-Collector Output (Optional):
    Relays: SPST, 1 A @ 28 Vdc or 0.5 A @ 120 Vac
Open Collector Output: 50 mA max (internal 5 Vdc source)
Dimensions/Enclosure:
    Case: 192 W x 160 H x 103 mm D (7.55 x 6.29 x 4.05")
    Material: Polystyrene with crystal-clear polycarbonate lid
Ingress Protection: Up to IP65 (DIN standard)
Weight: 1.4 kg (3 lb)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    DPS3307TC-3 In Stock   $870.00    Dedicated input 7 -zone scanner, T/C input, 7 relay outputs  
    DPS3314TC-2 In Stock   $720.00    Programmable input 4-zone scanner, 8 to 15 Vdc  
    DPS3317TC-2 In Stock   $820.00    Programmable input 7-zone scanner, 8 to 15 Vdc  
 Accessories
Click to expand/minimize a list of what others bought with the RELAY-URM-400  RELAY-URM-400 In Stock   $145.00    Universal 15 A mechanical 4-relay module  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3) (4)   
D
D
P
P
S
S
Qty:

Option Descriptions
(1) Model Number
  Select
3304 for Dedicated input 4-zone scanner
3307 for Dedicated input 7-zone scanner
3314 for Programmable input 4-zone scanner
3317 for Programmable input 7-zone scanner
(2) Input Codes
  Select
TC for J K T E 4 to 20 mA 0 to 10 Vdc - J K T E
RTD for RTD 4 to 20 mA 0 to 10 Vdc - RTD
TH for Thermistor 4 to 20 mA 0 to 10 Vdc - Thermistor
R for R T/C 4 to 20 mA 0 to 10 Vdc - R T/C
S for S T/C 4 to 20 mA 0 to 10 Vdc - S T/C
B for B T/C 4 to 20 mA 0 to 10 Vdc - B T/C
MV for 0 to 100 mV
P for 100 mV 4 to 20 mA 0 to 10 Vdc
V for 0 to 10 Vdc
C for 4 to 20 mA
(3) Power Options
  Select
Nothing(leave field blank) for 120 Vac - 60 Hz (standard)
-1 for 240 Vac
-2 for 8 to 15 Vdc
(4) Output Options
  Select
Nothing(leave field blank) for None
-3 for 7 relay outputs (7-channel units)
-4 for 7 open-collector outputs (7-channel units)
-5 for 4 relay outputs (4-channel units)
-6 for 4 open-collector outputs (4-channel units)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Process Scanners Wall-Mount 4- and 7-Zone

   Back to topBack to top