Housed in a wall-mount, watertight
plastic enclosure, the DPS3301 is a
powerful temperature monitor/indicator
that accepts a single thermocouple,
RTD, or 400 Series thermistor
sensor input and then displays the
temperature in either °C or °F. In
addition, it monitors a number of
important functions, such as high
and low process readings,
process run time, and rate of
process change.
Four (optional) process alarms are
available that are programmable
over the entire range of selected
input type. They can be configured
as latching or non-latching, normally
open, or normally closed. Also
available are 2 optional timers that
work independently or in
conjunction with process limits (e.g.,
turning on a fan 10 minutes after
limit 1 temperature is reached). The
time function keeps track of process
run time.
The DPS3301 can function as a rate
monitor, indicating instantaneous as
well as average rate of temperature
change. Programmable time base
allows the rate to be displayed in
per second, minute, hour, or any
other interval. The DPS3301 can
also be programmed for a rate
alarm, which can indicate whether a
predetermined rate is exceeded or
not achieved.
The DPS3301 can be programmed
to indicate in 1 of 7 display modes:
If scan mode is selected, all the
above parameters are briefly
displayed in sequence. Dwell time
for each mode is programmable.
Additional features include a built-in
buzzer that sounds whenever a limit
is reached (available with the relay
option). Visual indication of relay
output status is given by LEDs on
the front panel. A watchdog timer
keeps track of any runaway programs
caused by excessive noise or other
malfunctions. The DPS3301 also has
a power line filter designed to provide
trouble-free operation in harsh
industrial environments.
SPECIFICATIONS Input Types: J, K, T, E, R, S, B, thermistor [2252 Ω @ 25°C (77°F)], Pt 100 RTD CJC Error: ±0.5°C (0.9°F) [10 to 45°C (50 to 113°F)]
Accuracy: Resolution: 1°C/°F for T/Cs and RTDs, 0.1°C/0.2°F for thermistor
A/D Conversion: 20,000 count A/D converter
Conversion Rate: 7/s (typical)
Display: Red 7-segment LED display, 20 mm (0.8") High
Display Test: 8.8.8.8.8.8.8. on power-up
Power Options: 120 Vac (60 Hz)-standard, 220 Vac (50 Hz)-optional, 15 Vdc @ 900 mA-optional
Output (Optional): Open Collector: 6 open-collector outputs, maximum sink capability of 50 mA per output, internal source
Relays: SPST, 1 A @ 28 Vdc or 0.5 A @ 120 Vac resistive
Output Termination: Euro-style pluggable connector
Rate: Variable, displayed as rate of change/time base
Dimensions/Enclosure: Case: 192 W x 160 H x 103 mm D (7.55 x 6.29 x 4.05")
Material: Polystyrene with crystal-clear polycarbonate lid
Ingress Protection: Up to IP65 (DIN standard)
Weight: 1.4 kg (3 lb)
† All dollar amounts on this site are shown in US currency.
Note: Comes with watertight connectors (2) and complete operator’s manual.
Part Number Builder
Option Descriptions
(1)
Input Codes
Select TC for J K T E RTD for 100 Omega TH for 400 Series thermistor R for R Thermocouple S for S Thermocouple B for B Thermocouple
(2)
Power Options
Select Nothing(leave field blank) for 120 Vac (60 Hz)-standard -1 for 240 Vac -2 for 8 to 15 Vdc
(3)
Output Options
Select Nothing(leave field blank) for None -3 for 6 relay outputs (4 alarms 2 timers) -4 for 6 open-collector outputs (4 alarms 2 timers)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.