Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wall-Mount Programmable Process Monitor

DPS3311   
2 year warranty OmegaCare Made in the USA
 
Wall-Mount Programmable Process Monitor
DPS3311:Wall-Mount Programmable Process Monitor
Click for larger image.
   
$ 370.00  DPS3311C-2
Process Readings in Engineering Units
Programmable Engineering Unit Labels—psi, ft, etc.
Multiple Programmable Display Modes
Frequently Used Math Functions
Timer for Process Run Time
Remote Hold/Tare
Fully Programmable via Front Keys
Scaling for Voltage, Current, and Millivolt Signals
Alarm Status Indication on Front Panel
Built-In Buzzer to Sound Alarm (Optional)
2 Programmable Timers, 4 Process Alarms (Optional)
Power Line Filter for High Reliability
Protection from Dust and Moisture
Sealed Enclosure with Clear Plastic Front

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Housed in a wall-mount, watertight plastic enclosure, the DPS3311 accepts a linear voltage, current, or millivolt signal at its input; converts this into desired engineering units; and then displays the result. In addition, the DPS3311 monitors a number of functions, such as high and low process readings, change in process value from any given point, process run time, and rate of process change. Input signals are displayed in engineering units that correspond to the process being monitored. For example, if measuring pressure, the input signal can be scaled to give the reading directly in psi. Scaling is done using the front keys and does not require tedious formulas. A tare function is included for weighing and similar applications.

For control and alarm functions, the monitor has 4 programmable limits. A built-in buzzer sounds an alarm whenever a limit is reached and any relay is activated (available with output option). Other features are process run-time indication and 2 (optional) timers with outputs. One of the process outputs can be configured as a process change alarm, another as a process rate alarm. The process change alarm activates when a process deviates by a programmed amount from a reference point. The rate alarm activates when a preset rate is exceeded or not achieved.

The DPS3311 Series monitors can be programmed to indicate in 1 of 8 display modes:
  1. Display Process
  2. Display Rate of Change
  3. Display Deviation
  4. Display Max Reading
  5. Scan All Parameters
  6. Display Min Reading
  7. Display Process Change
  8. Display Elapsed Time
If scan mode is selected, all the above parameters are briefly displayed in a sequence.

Input, power, and output connections are conveniently located in a separate terminal compartment and are made through pluggable Euro-style screw terminals.
       SPECIFICATIONS
Input Type:
   Loop Current: 4 to 20 mA
   Voltage: 0 to 10 Vdc
   Millivolt: 0 to 100 mV
   Other Inputs Available:Consult Engineering
Accuracy:
   Voltage: 0.05% FS
   Current: 0.05% FS
Analog-to-Digital Conversion:20,000 count A/D converter; dual-slope integrating converter
Conversion Rate:7 conversions per second (typical)
Display: Red 7-segment LED, 7-digit display,
20 mm (0.8") high; negative polarity and over-range indication
Display Test: 8.8.8.8.8.8.8. on power-up
Elapsed Time: Displayed in hours, minutes and seconds
Display Format: HH.MM.SS
Power Options: 120 Vac/60 Hz (standard), 220 Vac/50 Hz (optional), 8 to 15 Vdc @ 900 mA (optional)
Scale/Offset:
   Scale: Programmable from 1 to 30000
   Offset: 0.00 to 20.00 (current),
   0.000 to 10.000 (voltage),
   0.00 to 100.00 (millivolt)
   Decimal Point: 9999, 999.9, 99.99, 9.999
Relay/Open Collector: Outputs programmable as normally open, normally closed, latching or non-latching
Output (Optional):
Relays: SPST; 1 A @ 28 Vdc or 0.5 A @120 Vac
Open-Collector Output: 50 mA maximum (internal 5 Vdc source)
Rate: Displayed as rate of process change/time base
Dimensions/Enclosure:
Case: 192 W x 160 H x 103 mm D (7.55 x 6.29 x 4.05")
Material: Polystyrene with crystalclear polycarbonate lid
Ingress Protection: Up to IP65 (DIN standard)
Weight: 1.4 kg (3 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    DPS3311C-2 In Stock   $370.00    Wall-mount process monitor 8-15Vdc  
    DPS3311C-4 In Stock   $445.00    Wall-mount process monitor 4 alarms, 2 timers.  
 Accessories
Click to expand/minimize a list of what others bought with the RELAY-URM-400  RELAY-URM-400 In Stock   $145.00    Universal 15 A mechanical 4-relay module  
All dollar amounts on this site are shown in US currency.

 Note: Comes with watertight connectors (2) and complete operator’s manual.
 Part Number Builder
(1) (2) (3)
DPS3311
  
Option Descriptions
(1) Input Code
  Select
P for 0 - 100 mV
V for 0 - 10 Vdc
C for 4 - 20 mA
(2) Power Options
  Select
Nothing(leave field blank) for 120 Vac Standard
-1 for 240 Vac
-2 for 8 - 15 Vdc
(3) Output Options
  Select
Nothing(leave field blank) for no output
-3 for 6 relay outputs 4 alarms 2 timers
-4 for 6 open collector outputs 4 alarm 2 timers
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Wall-Mount Programmable Process Monitor, electromagnetic flow measurement