Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DUAL PULSE TIMER

DPT35 Series   
1 year warranty NEW!
 
DUAL PULSE TIMER
DPT35 Series:DUAL PULSE TIMER
Click for larger image.
   
$ 370.00  DPT35
Single or Dual Pulse Timing
Easy Set-Up

View related products - What's New in pH, Flow and Environmental Products

Click to scroll below to order See Specs PDF View a printer friendly page

The DPT35 digital counter-timer is designed to be used with Omega® (or similar) meters and flow sensors that produce a pulse signal. It is typically used in water treatment and chemical dosing applications, most often in cooling towers and boilers. The DPT35 serves as either a single or a dual timer, depending on whether one or both of its independent accumulators and timers are used. When the DPT35 is used as a single timer, the accumulator counts the pulses coming from the meter. When a pre-set number of pulses has been reached, output power turns on for a set time, and then the cycle repeats. For applications requiring dual timers (typically, one chemical feed and one water bleed), both accumulators and timers are set to operate independently, even though input is from a single meter or flow sensor. A sequential function can be selected to lock one timer out while the other is operating, this prevents feed and bleed from occurring simultaneously.

SPECIFICATIONS
Power: 115 Vac
Sensor Power: 12 Vdc
Output (2): 115 Vac
Enclosure: 127 x 178 mm (5 x 7") polycarbonate
Accumulator Range: 1 to 9999 pulses
Timer Range: 1 to 9999 seconds
Maximum Input: Frequency 1000 Hz
Relay Contact Rating: 5 A resistive @ 115 Vac, or 1/4 HP
Temperature: 0 to 55°C (32 to 130°F)
Weight: 4 lbs (64 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DPT35 In Stock   $370.00    Dual pulse timer relay output  
 DPT35S In Stock   $430.00    Dual pulse timer solid state output  
 Accessory
 DPT35-CONNECTOR 4 Weeks   $35.00    3-prong input connector plug  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with splash proof cover and operator’s manual.

   
Keywords:DUAL PULSE TIMER