Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dynamic Pressure Transducers

DPX101   
Made in the USA RoHS
 
Dynamic High Speed Pressure Transducers
DPX101:Dynamic Pressure Transducers
Click for larger image.
   
$ 495.00  DPX101-250
For Dynamic and High Frequency Pressure Measurements
Ideal for Monitoring Explosion or Pulsation Pressures
1 Micro-Second Rise Time
Welded Flush Diaphragm
Pressure Ranges up to 5000 psi
High Level 5 Volt Output
Calibration Certificate Supplied
High Frequency Acceleration Compensated

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s DPX101 dynamic pressure transducers are ideal for measuring pressure transients or dynamic pressure pulsations in liquids or gases. With their wide dynamic range, they can measure pressure events with rise times as fast as 1 µs, frequencies to hundreds of kHz, and pressure levels down to fractions of a psi. Using pure synthetic quartz ­crystals under high compressive preload, these transducers produce a clean, low-impedance voltage signal compatible with many readout instruments.

SPECIFICATIONS
Excitation: 2 mA nominal @ 18 to 30 Vdc, constant current
Rated Output: 5V nominal FS
Rise Time: 1.0 µs
Resonant Frequency: 500 kHz
High Frequency Range: 170 kHz (approx. 1/3 of resonant frequency)
Low Frequency Range (-3 dB):
   DPX101-250: 0.08 Hz
   DPX101-500: 0.03 Hz
   DPX101-1K: 0.02 Hz
   DPX101-5K: 0.003 Hz
Acceleration Sensitivity: 0.002 psig
Discharge Time Constant:
   DPX101-250: 2 s
   DPX101-500: 5 s
   DPX101-1K: 10 s
   DPX101-5K: 50 s
Proof Pressure:
   DPX101-250: 5000 psi
   DPX101-500: 10,000 psi
   DPX101-1K: 10,000 psi
   DPX101-5K: 15,000 psi
Overload Recovery: 10 µs for 2x range
Maximum Shock: ±10,000 g peak
Maximum Vibration: ±5000 g
Amplitude Linearity: ±1% FS (BSFL/0)
Temperature Range: -75 to 120°C (-100 to 250°F)
Temperature Sensitivity Effect: 0.03% FS/°F
Output Impedance: 100 Ω
Bias Voltage: 10V nominal
Noise Floor (Wideband, RMS):
   DPX101-250: 0.004 psi
   DPX101-500: 0.007 psi
   DPX101-1K: 0.014 psi
   DPX101-5K: 0.07 psi
Weight: 14 g (0.5 oz) nominal
Material: 316L SS diaphragm, 17-4 SS housing
Connector: 10-32 male termination (cable sold separately; order Model No. ACC-CB2-10)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the DPX101-250  DPX101-250 4 Weeks   $495.00    0-250 psig dynamic pressure transducer RoHS compliant
Click to expand/minimize a list of what others bought with the DPX101-500  DPX101-500 14 Weeks   $495.00    0-500 psig dynamic pressure transducer RoHS compliant
Click to expand/minimize a list of what others bought with the DPX101-1K  DPX101-1K 4 Weeks   $495.00    0-1000 psig dynamic pressure transducer RoHS compliant
Click to expand/minimize a list of what others bought with the DPX101-5K  DPX101-5K 1 Week   $495.00    0-5000 psig dynamic pressure transducer RoHS compliant
Click to expand/minimize a list of what others bought with the ACC-CB2-10  ACC-CB2-10 1 Week   $55.00    10 foot coaxial cable (10-32/BNCM) required RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the DPX-NPT  DPX-NPT 4 Weeks   $65.00    1/8 NPTM flush mount adaptor RoHS compliant
Click to expand/minimize a list of what others bought with the DPX101-3824  DPX101-3824 In Stock   $70.00    3/8-24 flush mount adaptor RoHS compliant
    DPX-6600 4 Weeks   $2.00    Replacement brass seal for DPX-NPT RoHS compliant
 Power Supplies
Click to expand/minimize a list of what others bought with the ACC-PS1  ACC-PS1 1 Week   $205.00    9 volt battery powered power supply RoHS compliant
Click to expand/minimize a list of what others bought with the ACC-PS2  ACC-PS2 In Stock   $530.00    9 volt battery powered power supply/amplifier RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-PS3  ACC-PS3 In Stock   $525.00    AC powered power supply RoHS compliancy undetermined
 Cables
Click to expand/minimize a list of what others bought with the ACC-CB4-15  ACC-CB4-15 In Stock   $65.00    15 foot caoxial cable (BNCM/BNCM) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB5-2  ACC-CB5-2 In Stock   $35.00    2 foot caoxial cable (BNCM/banana plug) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the ACC-CB6  ACC-CB6 In Stock   $18.00    7" coaxial cable (BNCM/pigtail) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Each DPX101 is supplied with two (2) DPX-6600 seals.
A complete system is a dynamic pressure transducer, a power supply, and two cables; one between the load cell and the power supply and one from the power supply to your data system.

 Ordering Example: (1) DPX101-250 0-250 psig dynamic pressure trasnducer, $495.00,  plus (1) ACC-CB2-10 10 foot coaxial cable, 10-32/BNCM, $55.00,  plus (1) ACC-PS1 9 volt battery powered power supply, $205.00,  plus (1) ACC-CB5-2 2 ft BNC to banana jack cable, $35.00, $495.00 + 55.00 + 205.00 + 35.00 = $790.00

 Related Links - Related Products
 Related Products
ACC-CABLES ACC-CABLES:
Input/output Cables for Dynamic Sensors, Power Supplies and Instrumentation
ACC-PS1 and ACC-PS2 ACC-PS1 and ACC-PS2:
Accelerometer Power Supplies, Battery Powered
ACC-PS3 and ACC-PS4 ACC-PS3 and ACC-PS4:
Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply
   
Keywords:Dynamic Pressure Transducers, High Frequency Acceleration Compensated, high speed transducer, heater ptc humidity meters interval timers transducer manufacturers