Hybrid Benchtop Recorder, 10 Color, 20 Input |
| DR130 Series |
|
 |
|
|
|
|
|
|
|
| |
High-Speed Scanning and Recording
|
| |
Ten-Color Recording
|
| |
Thermocouple, RTD, Voltage Inputs
|
| |
Optional Floppy Drive for Data Storage
|
| |
Easy-to-Carry, Lightweight Design
|
View related products - Recorders
|
| |
|
|
|
 |
The OMEGA® DR130 Series portable hybrid recorder offers high speed
scanning of 20 points/2 sec and high speed recording. This versatile
recorder weighs less than 10 kg (21 lb). Operation is simple, yet powerful
optional computing functions and floppy disk enhance the units
performance. The DR130 uses a high breakdown voltage solid state
relay that permits high scan speed and long relay life without noise.
Specifications
Number of Inputs:
Up to 10 or 20 points
A/D Resolution: ±20,000
Reference Junction
Compensation Error: ±1°C (1.8°F)
(R, S, B, C, W), ±0.5°C/0.9°F
(K, J, T, E, N, U, L CHROMEGAR
vs. Au7% Fe)
Scan Cycle Time: 2 to 60 sec
selectable (2, 3, 4, 5, 6, 10, 12, 15,
20, 30, 60 sec)
A/D Integration Time: 20 msec
(50 Hz), 16.7 msec (60 Hz), and
100 msec (10 Hz), (50/60 Hz)
selectable
Input Impedance: >10 M on 2 V
or lower ranges and T/C; approx.
1 M on 6 V or higher ranges
Input Bias Current: <10 nA
Thermocouple Burnout
Protection: ON or OFF selectable
for each channel
Temperature Coefficient: zero
drift; 0.01% of range/°C, full span;
0.01% of range/°C
Max. Input Voltage: ±10 Vdc
(60 V on 6 V or greater ranges)
Common Mode Voltage:
250 Vrms ac (50/60Hz)
Common Mode Rejection:
120 dB (50 or 60 Hz ±0.1%)
Normal Mode Rejection:
40 dB (50 or 60 Hz ±0.1%)
Max between Chan: 150 Vrms ac
(50/60 Hz except RTD)
Printout
Printing Technique:
Raster scan using a wire-dot printer
and 10-color ribbon
Effective Recording Span:
150 mm (5.9"), analog
Chart: Z-fold chart, 230 mm (9")
width, 20 m (65.5') long
Recording Resolution: ±0.1 mm
Recording Accuracy:
measurement accuracy plus
(±0.2% of effective recording span)
Printout Format: analog trend/
analog trend plus digital datalogging
Chart Speed: 1 to 1500 mm/hr
Chart Drive: pulse motor drive
Chart Speed Accuracy: ±0.1%
Recording Modes:
Normal, print on alarm, chart
speed/interval changes at set alarm
Standard Printing Functions:
engineering units (up to 6
alphanumerics), tag number
(up to 7 alphanumerics), alarms
(channel number, alarm types,
and the time of alarm On/Off),
scale markings (0/100%, 0/50/100%,
or 20% steps), program list, manual,
message (max. 16 characters), and
header (60 characters x 5 lines)
DISPLAY AND CONTROLS
Display: 5 x 7 dot matrix, 3 row,
vacuum fluorescent; 1st row 22
large, 2nd & 3rd 40 small characters
Data Display: measured data (tag
number, channel number, alarm status,
measured value, engineering unit),
bargraph, clock, alarm status, relay
status, programming data, battery status,
and recording format (Trend/Log)
Scaling Range: -30,000 to +30,000
Calculation: Difference between
any channels or moving average
for every 2 to 64 scans
|
|
Internal Memory: 10 yr lithium
battery back up; 512 KB SRAM
with floppy disc drive option
Optional Memory:
3.5 inch floppy; 1.4 MB or 720 K
Alarms: up to 4/channel
Outputs: 12 max with -A4 & -R1 opt
Alarm Types: high (H), low (L),
high rate of change (RH), low rate
of change (RL), delta high (H)
and delta low (L)
Recording: Trend mode: CH# alarm
types, and On/Off times in the right
margin; logging mode: CH# and alarm
types at the start of measured data
Alarm Acknowledgement:
pressing the ACK key stops the
alarm display flashing and resets
the dedicated common relay output
Alarm Reset: hold type relay output
by pressing the RESET key
Display: flashing display can be
obtained for 20 point alarm status
(channels 1 to 20) plus one
common point for computing
channels (channels 31 to 60)
GENERAL
Ambient Operating Temperature:
5 to 40°C (40 to 104°F)
Humidity Range: 20 to 80%
Power Supply: 90 to 250 Vac,
50 or 60 Hz ±2%
Power Consumption: approx 130 VA
Clock: with calendar function
Input Terminals: clamped input
terminal block (standard) and screw
input terminal block (optional)
Mounting: desktop or flush panel
MOST
mounting (can be inclined up to
30° backward from vertical)
Dimensions: 221 H x 338 W x
335 mm D (834 x 13516 x 13316")
Weight: 9.3 kg (20.5 lb) approx.
OPTIONAL FEATURES
Alarm Outputs (-A4 option):
10 points, contact rating 30 Vdc or
250 Vac, 2 A resistive. AND, OR,
REFLASH, or latching option
type output
Remote Control (-R1 option):
Through the contact input, start/stop,
chart speed/interval change, manual
printout, message recording, digital
recording in the trend mode, writing
on the memory card, and loading
trigger available. Input signal;
TTL-level, open collector, and
contact status,. plus 2 alarm outputs.
GPIB Interface (-C1 option):
conforms to IEEE standard 488-1978
RS-232C Interface (-C2 option):
conforms to EIA RS-232C
Computation (-M1 option):
Functions: +, -, x, =, SQR
(square root), ABS (absolute value),
LOG (common logarithm),
EXP (exponential), logic (AND,
OR, NOT, XOR), CLOG & TLOG
(group or channel; max, min, avg,
totals, max minus min)
Software: Runs on
Windows95, 98 or NT 4.0.
|
Ranges
Input Type and Range | Measurement (Digital Display and Printout) |
| Accuracy | Resolution |
±20.000 mVdc ±60.00 & ±200.00 ±2.0000 Vdc ±6.000 & ±20.000 ±50.00 Vdc | ±(0.05% of rdg + 5 digits) ±(0.05% of rdg + 2 digits) ±(0.05% of rdg +2 digits) ±(0.05% of rdg +2 digits) ±(0.05% of rdg +2 digits) | 1 µV 10 µV 100 µV 1 mV 10 mV |
R 0 to 1760°C S 0 to 1760°C B 0 to 1820°C | ±(0.05% of rdg + 1°C) however: R,S: 0 to 100°C ±3.7°C 100 to 300°C ± 1.5°C and B: 400 to 600°C ± 2°C | 0.1°C |
| K -200 to 1370°C | ± (0.05% of rdg + 0.7°C) however: -200 to -100°C ± (0.05% of rdg + 1°C) | 0.1°C |
E -200 to 800°C J -200 to 1100°C T -200 to 400°C J DIN (L) -200 to 900°C T DIN (U) -200 to 400°C | ±(0.05% of rdg + 0.5°C) however: J, L DIN: -200 to -100°C ±(0.05% of rdg + 0.7°C) |
| Kp vs Au7Fe 0 to 300K | ±(0.05% of rdg + 0.7K) | 0.1K |
| N 0 to 1300°C | ±(0.05% of rdg + 0.7°C) | 0.1°C |
| C (W) 0 to 2315°C | ±(0.05% of rdg + 1°C) |
| PT100 -200 to 600°C | ±(0.05% of rdg + 0.3°C) | 0.1°C |
| PT100 -140 to 150°C | ±(0.05% of rdg + 0.3°C) | 0.01°C |
| Ni100/120 -60 to 180°C | ±(0.05% of rdg + 0.3°C) | 0.1°C |
| Cu10Ω -200 to 300°C | ±(0.2% of rdg + 0.7°C) | 0.1°C |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each recorder comes with one 65.5' (20 m) Z-fold chart, one 10-color ribbon and complete operator's manual. All units may have display with °F/°C and 50 Hz option field selectable. Only one communications option per unit. Other options can be combined as required. Floppy drive units include free conversion software. Add suffix -S12 and $375 for CE. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb)
|
|
Download
DR130, DR230, DR240 SERIES - Conversion Software
|
|
Download
DR130, DR230 and DR240 Series - Communication Interface
|
|
|
 |
 |
|
|