Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Input Hybrid Recorders, 10, 20, or 30 Input, T/C, RTD, Voltage Inputs

DR231 and DR241 Series   
1 year warranty NEW!
 
Input Hybrid Recorders - Thermocouple, RTD, Voltage Inputs
DR231 and DR241 Series:Input Hybrid Recorders, 10, 20, or 30 Input, T/C, RTD, Voltage Inputs
Click for larger image.
   
$ 4,935.00  DR231-00-1
High-Speed Scanning and Recording on 250 mm (10") Chart
Ten-Color Recording
Thermocouple, RTD, Voltage Inputs
Optional Floppy Drive for Data Storage
Easy-to-Carry, Lightweight Design
Benchtop in DR231
Panel Mount in DR241

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OMEGA® DR231 and DR241 portable hybrid recorders offer high-speed scanning of up to 30 channels in 2 seconds. They have a wide variety of recording functions including analog trend in ten colors on an effective recording width of 250 mm. Digital measured values, various messages, zone recording, and partially compressed and expanded recording are recorded to support clear interpretation of data. The recorders incorporate a large 3-line vacuum fluorescent display which can be used as a process monitor, enabling you to readily view data or check alarm status, even from a remote location. The units are also interactively configured using the easily read display.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    DR231-12-3 In Stock   $7,100.00    30 Channel hybrid recorder, benchtop with floppy drive.  
    DR231-00-2-A4 8 Weeks   $6,135.00    2O Channel hybrid recorder, panel mount, with 10 alarm relays.  
    DR231-12-1 In Stock   $5,555.00    10-Channel hybrid recorder, benchtop with floppy drive  
    DR200-ZFP-10 In Stock   $238.00    Z-fold chart paper, 10 pack, 30 m (98')  
Click to expand/minimize a list of what others bought with the RD3752-RC  RD3752-RC 1 Week   $34.00    10 color print ribbon  
    DR130-C2 In Stock   $820.00    RS232 MODULE FOR DR130 RECORDR (Fiel d Installable)  
All dollar amounts on this site are shown in US currency.

 Note: Recorder comes complete with print ribbon, one package of chart paper and operator’s manual.
 Ordering Example: (1) DR241-12-2-A4-CE Panel mount recorder with floppy drive, 20 channels, alarm relays, and CE, $7,150.00
 Part Number Builder
(1) (2) (3) (4)
  
Option Descriptions
(1) Hybrid Recorders
  Select
DR231- for Benchtop hybrid recorder
DR241- for Panel mount hybrid recorder
(2) Floppy Drive Option
  Select
00 for With out floppy drive
12 for With floppy drive
(3) Number of Channels
  Select
-1 for 10-channel
-2 for 20-channel
-3 for 30-channel
(4) Options
  Select
Nothing(leave field blank) for No Option
-A4 for 10 Alarm Relays
-M1 for Math Function
-C1 for GPIB Communications
-C2 for RS232 Communications
-R1 for Remote Control
-CE for CE Approval
-A4-CE for 10 Alarm Relays with CE Approval
-C2-CE for RS232 Communications wth CE Approval
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  DR130, DR230, DR240 SERIES - Conversion Software
   Download  DR130, DR230 and DR240 Series - Communication Interface
   Download  DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb)
   
Keywords:10,20, or 30 Input Hybrid Records, T/C, RTD, Voltage Inputs, Models DR231-00-1, DR231-12-1, DR241-00-1, DR241-12-1