Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Performance Digital Readouts for Linear Encoders and Digital Gage Probes

DR601   
1 year warranty CE RoHS
 
DR601:High Performance Digital Readouts for Linear Encoders and Digital Gage Probes
Click for larger image.
   
$ 1,235.00  DR601
9-Digit LED Display with Polarity and Decimal Point
24-Character Alphanumeric Display
Dual Channel with Expansion to 30 Channels Using External Network Adaptor
Mix and Match Linear Encoders and Digital Gage Probes
RS232 Output Standard

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DR601 is a high performance digital readout designed for use with OMEGA's GP901 digital gage probes. It has two inputs which can be used interchangeably with the digital probes and encoders, or, with the addition of the LDN-CON network connector, up to thirty probes in any combination can be connected.

SPECIFICATIONS
Power: 85 to 264 Vac, 47 to 440 Hz at 15 Watts max
Number of Inputs: 2 digital probes or linear encoders, expandable to 30 using LDN-CON's
Numeric Display: 9-digit LED with polarity and decimal point
Information Display: 24-character alphanumeric display
Engineering Units: User selectable for inches or millimeters
Operating Temp.: 0 to 40°C (32 to 104°F)
Storage Temp.: -20 to 60°C (-4 to 140°F)
Humidity:0 to 95% non-condensing
Environmental Rating: Front panel IP65, entire unit IP40
EMC Rating: Emission EN500081-1 Immunity EN500082-2
Dimensions: 235 W x 80 Hx 190 mm D (9.25 x 3.2 x 7.5")
Weight: 1.5 kg (3.3 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    DR601 In Stock   $1,235.00    High performance digital indicator for GP901 digital gaging probes RoHS compliant
Click to expand/minimize a list of what others bought with the LDN-CON  LDN-CON In Stock   $50.00    Connector for interfacing multiple probes RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DR601 High performance digital indicator for GP901 digital gaging probes or LE902 linear , $1,235.00

 Related Links - Manual, Related Products
 Product Manual
   Download  DR601 - Digital Benchtop Meter
   Download  DR601 - Digital Benchtop Meter Installation Manual
 Related Products
GP901 GP901:
Digital Gaging Probes for Linear Displacement Measurement
   
Keywords:High Performance Digital Readouts for Linear Encoders and Digital Gage Probes, electronic flowmeter gas flow control mag flow meters pressure indicators