1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermocouple Terminal Blocks with Audit Capable Female Connector

DRTB Series Thermocouple Terminal Blocks   
NEW! Made in the USA
Thermocouple Terminal Blocks
DRTB Series Thermocouple Terminal Blocks:Thermocouple Terminal Blocks with Audit Capable Female Connector
Click for larger image.
   
$9.50  DRTB-K
Screw Type Terminal for Secure and Maintenance Free Connections
Type K, J, T, E, N, R/S and U Calibrations
Built in Miniature Female Thermocouple Connector for Auditing and Troubleshooting
Fully Enclosed - No End Plates Required
DIN Rail Mountable - Narrow 10.7 mm Width
Identified with Calibration and "+, -" Connections
Write-On Window Included

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Troubleshooting and Datalogging has never been easier,
DRTB-K terminal blocks shown with the HH506RA hand
held datalogger/thermometer
Audit your temperature signals anytime, anywhere without interrupting the signal.
The new DRTB Series thermocouple terminal blocks are manufactured with thermocouple alloys to guarantee accurate readings. A built-in SMPW compatible female receptacle accepts a miniature thermocouple connector. The female connector allows the user to connect to a handheld meter for applications such as data collection, quality assurance compliance, capability studies and troubleshooting installation or repairs.
The plastic housing is made from gray polyamide 6.6 thermoplastic resin with a UL 94 V0 rating for 85°C. These thermocouple terminal blocks are fully enclosed and require no end plates. The screws and clamps are zinc plated, and together they provide an excellent vibration, maintenance free and corrosion resistant connection.
DRTB terminal blocks mount on standard 35 mm DIN rails or 32 mm G-type rails, and are identified with calibration type and positive (+) and negative (-) connections. Wire entry is funneled to allow quick wire insertion even with stranded wire.

See related links below for compatible SMPW male connectors

SPECIFICATIONS
Terminal Width: 10.7 mm (0.422 in)
Terminal Length/Height: 51 mm (2.008 in)/42.3 mm (1.666 in)
Installed Height to 35 x 7.5 mm/35 x 15 mm DIN Rail: 43.5 mm (1.713 in)/51 mm (2.009 in)
Maximum Wire Size: 12 AWG/2.5 mm²
Stripping Length: 8 mm (0.31 in)
Torque in Nm (in-lb): 0.6 to 0.8 (5.3 to 7.1)
Temperature Rating: -40 to 85°C (-40 to 185°F)

Easy access enclosures to house DRTB thermocouple terminal blocks - allow access for auditing without exposure to power circuits. EK series with flip up door or TG style with quarter turn screws. Terminal blocks not included with enclosures, see accessories in ordering table.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 DRTB Thermocouple Terminal Blocks - ANSI & IEC Color Coded
    DRTB-K In Stock   $9.50    Thermocouple terminal block, type K  
    DRTB-J In Stock   $9.50    Thermocouple terminal block, type J  
    DRTB-T In Stock   $9.50    Thermocouple terminal block, type T  
    DRTB-E In Stock   $9.50    Thermocouple terminal block, type E  
    DRTB-R/S In Stock   $9.50    Thermocouple terminal block, types R/S  
    DRTB-N In Stock   $9.50    Thermocouple terminal block, type N  
    DRTB-U In Stock   $9.50    Thermocouple terminal block, uncompensated copper  
 Accessories
    DRTB-WINDOW-10 In Stock   $2.00    Replacement write-on window for DRTB terminal blocks, pkg of 10  
Click to expand/minimize a list of what others bought with the HH506RA  HH506RA In Stock   $199.00    Dual input, high accuracy datalogger and thermometer with RS232C interface and software  
    DRTB-RAIL-3575-1 In Stock   $3.50    DIN rail, 35 mm x 7.5 mm, slotted, 1 m length  
    DRTB-RAIL-3575 In Stock   $7.00    DIN rail, 35 mm x 7.5 mm, slotted, 2 m length  
    DRTB-RAIL-3515-1 In Stock   $5.00    DIN rail, 35 mm x 15 mm, slotted, 1 m length  
    DRTB-RAIL-3515 In Stock   $10.00    DIN rail, 35 mm x 15 mm, slotted, 2 m length  
    T-BLK-EB-10PK In Stock   $5.00    Terminal block end stops - to eliminate side-to-side movement, 10 pack  
Click to expand/minimize a list of what others bought with the RECK1-10  RECK1-10 In Stock   $18.50    retractable extension cable, type K, 0.3 m (1 ft), with two SMP thermocouple connectors  
    RECK4-10 In Stock   $33.50    retractable extension cable, type K, 1.2 m (4 ft), with two SMP thermocouple connectors  
 Enclosures - ABS or Polycarbonate
 EK Series enclosures require EK-SP-KIT spacer kit below.
Click to expand/minimize a list of what others bought with the EK002  EK002 In Stock   $40.00    Polycarbonate enclosure with flip-up cover, fits 3 or 4 DRTB blocks  
    EK004 In Stock   $50.00    Polycarbonate enclosure with flip-up cover, fits 6 DRTB blocks  
Click to expand/minimize a list of what others bought with the EK008  EK008 In Stock   $63.00    Polycarbonate enclosure with flip-up cover, fits 13 DRTB blocks  
    EK012 In Stock   $88.00    Polycarbonate enclosure with flip-up cover, fits 20 DRTB blocks  
    EK-SP-KIT In Stock   $2.00    Spacer Kit required for all EK enclosures, includes screws and spacers  
    EK-FILLER-STRIP In Stock   $3.00    Filler Strip - 6 pcs 18mm wide  
  TG2012-8 Enclosures, 202 x 122 x 75 mm, will hold up to 15 DRTB terminal blocks - DIN rail sold separately
    TG2012-8AS In Stock   $31.00    Abs enclosure with solid cover.  
    TG2012-8AS-QT In Stock   $31.00    Abs enclosure with solid cover and 1/4 turn screws  
    TG2012-8PCT In Stock   $35.00    Polycarbonate enclosure with translucent cover.  
    TG2012-8PCT-QT In Stock   $35.00    Polycarbonate enclosure with translucent cover and 1/4 turn screws.  
    DRTB-RAIL-7.5 In Stock   $4.00    35x7.5MM DIN rail cut to fit TG2012-8 enclosures listed above  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) RECK1-10 Type K, 0.3 m (1') retractable extension cable, $18.50,  plus (1) DRTB-K thermocouple terminal block, type K, $9.50, $18.50 + 9.50 = $28.00

(5) DRTB-J type J thermocouple terminal block, $9.50 ea.,  plus (1) HH506RA Dual input, high accuracy datalogger with RS232C interface, $199.00,  plus (1) RECJ4-10 Type J, 1.2m (4') retractable extention cable with 2 SMP miniature connectors, $33.50, $9.50 X 5 + 199.00 + 33.50 = $280.00

 Related Links - Related Products
 Related Products
SMPW and HMPW SMPW and HMPW :
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
GG-K, XC-K, XT-K, XL-K, XS-K, HH-K, TG-K, TT-K FF-K, PR-K  Series GG-K, XC-K, XT-K, XL-K, XS-K, HH-K, TG-K, TT-K FF-K, PR-K Series:
Thermocouple Wire - K Type, Duplex Insulated
EXPP-K-(*)-UL EXPP-K-(*)-UL:
UL Listed Extension Grade Thermocouple Wire
HH506A and HH506RA HH506A and HH506RA:
Dual Input, High Accuracy Datalogger/Thermometer
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
MPJ-(*)-F MPJ-(*)-F:
Miniature Panel Jacks
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
TJ36 Series TJ36 Series:
Rugged Heavy Duty Transition Joint Thermocouple Probes
SCE-ELSS Series Stainless Steel Electrical Enclosures SCE-ELSS Series Stainless Steel Electrical Enclosures:
NEMA Type 4X 304 & 316 Stainless Steel Enviroline® Electrical Enclosures for outdoor and wash down applications - 12x12 to 72x36 sizes
Enclosures Product Finder Enclosures Product Finder:
New Enclosure Product Finder - It's the easiest way to sort through our selection of Enclosures to find the right product for your application
SCE Series 9 Operator Consoles SCE Series 9 Operator Consoles:
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
 Thermocouple Product Finder Thermocouple Product Finder:
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
   
Keywords:Thermocouple Terminal Blocks, DIN Rail Mount, Temperature Audit, Temperature Instrument Calibration, electromagnetic transducer flow rate meter true rms digital multimeter velocity transducers

   Back to topBack to top