DIN Rail Interface Modules |
| DSUB |
|
 |
|
|
|
 |
The DSUB Series of DIN rail mounted
interface modules provides a reliable
“plug and play” interface for any industrial
control system. Users can attach field wiring
from the terminal blocks to their industrial
control panel and then simply plug in their
controller. These modules come with both
male and female D-sub connectors for
maximum flexibility.
SPECIFICATIONS
Maximum Current: 1 A
Wire Range: 22 – 14 AWG
Operating Temperature: -10 to 50°C (14 to 122°F)
Dimensions:
DSUB-9-MF: 39 W x 93 L x 63 mm H (1.53 x 3.66 x 2.48")
DSUB-15-MF: 49 W x 93 L x 63 mm H (1.93 x 3.66 x 2.48")
DSUB-25-MF: 73 W x 93 L x 63 mm H (2.87 x 3.66 x 2.48")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Only dual-connector models are CE/CSA/UL rated.
Ordering Example: (1) DSUB-9-MF DIN rail mount interface module, 9-pin, $58.00, plus (1) DSUB-9-MF-CBL DSUB cable, 9-pin, $15.00, $58.00 + 15.00 = $73.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
ASK T-Block Series:
|
|
Disconnect and Fuse Screw Connection DIN Rail Mounting Terminal Blocks
|
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|