Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Coating Thickness Gauge

DTG-500   
 
Coating Thickness Gauge
DTG-500:Coating Thickness Gauge
Click for larger image.
   
$ 195.00  DTG-500
Measures Coating Thickness on Ferrous Materials
One-Hand Operation
BackLit Display
User Selectable Units, micrometer or mils
Auto Hold and Shut off Functions
Calibration Kit Included

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Digital coating thickness gauge with a range of 0 to 40.0 mils (0 to 1000 micrometers)

SPECIFICATIONS
Display: 3-digit LCD with max readout of 1999 counts
Range: 0 to 40 mils/0 to 1000 µm
Resolution: 0.1 mil/1 µm
Operating Temperature: 0 to 50°C (32 to 122°F) @ <75% RH
Storage Temperature: -20 to 60°C (-4 to 140°F) @ 0 to 80% RH with battery removed
Accuracy:
   0 to 7.8 mils: ±4 digits
   0 to 199 µm: ±7 digits
   7.9 to 40 mils (200 to 1000 µm): ±3% + 4 digits
Stated Accuracy: @ 23 ±5°C, <75% RH
Response Time: 1 s
Auto Shut-Off: 15 s
Power: 9 V alkaline battery (included)
Battery Life: 9 hours continuous usage with backlight
Dimensions: 148 H x 105 W x 42 mm D (5.8 x 4.1 x 1.7")
Weight: 157 g (5.5 oz) with battery


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DTG-500 In Stock   $195.00    Coating thickness gauge, 0 to 40.0 mils (0 to 1000 micrometers)  
All dollar amounts on this site are shown in US currency.

 Note: Carrying Case and Calibration kit included
 Ordering Example: (1) DTG-500 Thickness Gauge, $195.00

   
Keywords:coating thickness gauge, air timers autodialers mag flow meters what is conductivity of water